Cable length | 78 in |
---|---|
Sheathing for plastic cables | Polyethylene |
Fiber optic cable | Bifurcated: 99...854 |
Sensor compatibility | For use with small apertures |
Fiber bundle | Multi-strand for block tip (82) |
Acceptable fiber | 2.2 mm outer diam |
Sensing mode type | Reflective (bifurcated) |
---|---|
Sensing end tip & nut material | Aluminium (block tips only) |
Sensing end tip | WB - block |
Product type | Plastic fiber optic cable |
Cable geometry | Round |
---|---|
Housing material | Nickel-Plated Brass |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.651 |
Lead Time | 49 |
Dimension Width | 17.018 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | fibers-td001_-en-p | FIBERS-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable length | 78 in |
---|---|
Sheathing for plastic cables | Polyethylene |
Fiber optic cable | Bifurcated: 99...854 |
Sensor compatibility | For use with small apertures |
Fiber bundle | Multi-strand for block tip (82) |
Acceptable fiber | 2.2 mm outer diam |
Sensing mode type | Reflective (bifurcated) |
---|---|
Sensing end tip & nut material | Aluminium (block tips only) |
Sensing end tip | WB - block |
Product type | Plastic fiber optic cable |
Cable geometry | Round |
---|---|
Housing material | Nickel-Plated Brass |
Operating temperature | -25 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.651 |
Lead Time | 49 |
Dimension Width | 17.018 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Documents
fibers-td001_-en-p
Technical Data
FIBERS-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | fibers-td001_-en-p | FIBERS-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.