Sheathing for Glass Cables | Stainless Steel Flxbl Conduit |
---|
Cable length | 78 in |
---|---|
Sensor compatibility | For use with small apertures |
Sheathing for glass cables | Stainless steel flexible conduit |
Fiber bundle | 1.2 mm randomized |
Fiber diameter | 1.2 mm randomized |
Sensing mode | Diffuse (bifurcated) |
---|---|
Number of sensing end tips | One sensing tip (standard) |
Sensing end tip & nut material | Stainless steel |
Sensing end tip | XA threaded M4x0.7 |
Description | Glass fiber optic cable |
Cable geometry | Round |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.61 |
Lead Time | 49 |
Dimension Width | 17.805 |
Dimension Length | 17.805 |
Stock Status | NON_STOCKED |
Weight | 0.041 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sheathing for Glass Cables | Stainless Steel Flxbl Conduit |
---|
Cable length | 78 in |
---|---|
Sensor compatibility | For use with small apertures |
Sheathing for glass cables | Stainless steel flexible conduit |
Fiber bundle | 1.2 mm randomized |
Fiber diameter | 1.2 mm randomized |
Sensing mode | Diffuse (bifurcated) |
---|---|
Number of sensing end tips | One sensing tip (standard) |
Sensing end tip & nut material | Stainless steel |
Sensing end tip | XA threaded M4x0.7 |
Description | Glass fiber optic cable |
Cable geometry | Round |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.61 |
Lead Time | 49 |
Dimension Width | 17.805 |
Dimension Length | 17.805 |
Stock Status | NON_STOCKED |
Weight | 0.041 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.