Loading
View all 42RL Series 4000B Long-range Photoelectric Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
42RLP-4000B

Heavy Duty Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
42RLP-4000B

Heavy Duty Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Electrical & Connectivity
Power & Electrical Characteristics
Documents
Technotes
Unique Product Identifier
42RLP-4000B
UPC
662073838104
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Mechanical
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
List of degrees of protection (NEMA)
3, 4, 12, 13
Max. switching distance
3600 mm
Sensing mode type
Standard diffuse
Setting procedure
Manual adjustment
Shock
30 G, meets and exceeds IEC 947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Construction
Category
Standard ON/OFF
Construction type housing
Cylinder plain
Housing material
Noryl®
Material housing
Plastic
Material of optical surface
Plastic
Field of view
4 °
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Indicators
Red: Output
Lens material
Acrylic
Power consumption
2 VA
Pre failure notice
False
Protection
False pulse
Rated control supply voltage at AC 50 Hz
102 V
Rated control supply voltage at AC 60 Hz
102 V
Sensing mode
Light-/dark switching
Sensitivity adjustment
True
Suitable for safety functions
False
Type of electric connection
Screw connection
Type of light
Infrared light
Type of switch function
Change-over contact (NO/NC)
Type of switching output
Relay contact
Voltage type
AC
Wavelength of the sensor
940 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With restart blockage
False
With time function
False
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42RLP-4000B
UPC
662073838104
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Physical Characteristics
Mechanical
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
List of degrees of protection (NEMA)
3, 4, 12, 13
Max. switching distance
3600 mm
Sensing mode type
Standard diffuse
Setting procedure
Manual adjustment
Shock
30 G, meets and exceeds IEC 947-5-2
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Construction
Category
Standard ON/OFF
Construction type housing
Cylinder plain
Housing material
Noryl®
Material housing
Plastic
Material of optical surface
Plastic
Compliance & Environment
Field of view
4 °
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Electrical & Connectivity
Indicators
Red: Output
Lens material
Acrylic
Power consumption
2 VA
Pre failure notice
False
Protection
False pulse
Rated control supply voltage at AC 50 Hz
102 V
Rated control supply voltage at AC 60 Hz
102 V
Sensing mode
Light-/dark switching
Sensitivity adjustment
True
Suitable for safety functions
False
Type of electric connection
Screw connection
Type of light
Infrared light
Type of switch function
Change-over contact (NO/NC)
Type of switching output
Relay contact
Voltage type
AC
Wavelength of the sensor
940 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With restart blockage
False
With time function
False
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Heavy Duty Sensor
CloseClose
42RLP-4000B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose