Loading
  • alt text
alt text
42RLL-4000B

Heavy Duty Sensor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 42RLL-4000B product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2023, the Heavy Duty Sensor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2023 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
Electrical
Environmental
Mechanical
Construction
Documents
Technotes
Wavelength of the sensor
940 nm
Voltage type
AC
Material housing
Plastic
Rated control supply voltage at AC 50 Hz
102 V
Rated control supply voltage at AC 60 Hz
102 V
Setting procedure
Manual adjustment
Type of electric connection
Screw connection
Type of light
Infrared light
Scope of delivery of the one-way system
Transmitter
Lens material
Acrylic
Protection type
False pulse
Indicators
Red: Power
With time function
False
With monitoring function downstream switching devices
False
With restart blockage
False
Pre failure notice
False
With communication interface analogue
False
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With reflector
False
With other analogue output
False
Power consumption
2 VA
Sensitivity adjustment
True
Category
Standard ON/OFF
Max. opening angle
3 °
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Degree of protection (IP)
IP66
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
Max. switching distance
274000 mm
Sensing mode
Light-/dark switching
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Shock
30 G, meets and exceeds IEC 947-5-2
Suitable for safety functions
False
Degree of protection
NEMA 3, 4, 12, 13
Material of optical surface
Plastic
Construction type housing
Cylinder plain
Housing material
Noryl®
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Wavelength of the sensor
940 nm
Voltage type
AC
Material housing
Plastic
Rated control supply voltage at AC 50 Hz
102 V
Rated control supply voltage at AC 60 Hz
102 V
Setting procedure
Manual adjustment
Type of electric connection
Screw connection
Type of light
Infrared light
Scope of delivery of the one-way system
Transmitter
Lens material
Acrylic
Protection type
False pulse
Indicators
Red: Power
With time function
False
With monitoring function downstream switching devices
False
With restart blockage
False
Pre failure notice
False
With communication interface analogue
False
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With reflector
False
With other analogue output
False
Power consumption
2 VA
Sensitivity adjustment
True
Category
Standard ON/OFF
Max. opening angle
3 °
Operating temperature
-40 °C
Relative humidity
5 to 90 %
Degree of protection (IP)
IP66
Diameter sensor
79.4 mm
Height of sensor
203.2 mm
Length of sensor
101.6 mm
Max. switching distance
274000 mm
Sensing mode
Light-/dark switching
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 947-5-2
Shock
30 G, meets and exceeds IEC 947-5-2
Suitable for safety functions
False
Degree of protection
NEMA 3, 4, 12, 13
Material of optical surface
Plastic
Construction type housing
Cylinder plain
Housing material
Noryl®
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Heavy Duty Sensor
CloseClose
42RLL-4000B
Close
Print
Allen-Bradley 42RLL-4000B product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose