| Light Source |
Visible Red
|
|---|---|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
12.7 mm
|
| Height of sensor |
30.7 mm
|
| Length of sensor |
75.3 mm
|
| Max. switching distance |
2 mm
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
1.5 °
|
| Operating environment |
NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown
|
| With time function |
True
|
|---|---|
| With reflector |
True
|
| Voltage type |
AC/DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Cable
|
| Type of light |
Polarized red light
|
| Power consumption, max |
4 W
|
| Transmitting LED |
Visible red 660nm
|
| Sensitivity adjustment |
Yes, 11 turn, clutch protected
|
| Output |
Two wire light/dark selectable
|
| Supply voltage |
21.6...250V AC/DC
|
| Mode of sensing |
2 m
|
| Output type |
Power MOSFET 2
|
| Connection type |
2 m cable
|
| Operating voltage/mode |
AC/DC light operate or dark operate
|
| Operating version |
Standard
|
| Indicators |
Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection
|
| Max. output current |
100 mA
|
| Response time |
8.3 ms
|
| Leakage current, max |
1.7 mA rms
|
| Material housing |
Plastic
|
|---|---|
| Housing material |
Noryl N190-radel R5000 acrylic
|
| Operating temperature, max |
-20 °C
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 42kl-in001_-en-p | 42KL-IN001 |
| Technical Data | Publication |
|---|---|
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Light Source |
Visible Red
|
|---|---|
| Sensitivity Adjustment |
Manually Adjustable
|
| Degree of protection (NEMA) |
6P
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
12.7 mm
|
| Height of sensor |
30.7 mm
|
| Length of sensor |
75.3 mm
|
| Max. switching distance |
2 mm
|
| Sensing mode |
Light-/dark switching
|
| Field of view |
1.5 °
|
| Operating environment |
NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown
|
| With time function |
True
|
|---|---|
| With reflector |
True
|
| Voltage type |
AC/DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Cable
|
| Type of light |
Polarized red light
|
| Power consumption, max |
4 W
|
| Transmitting LED |
Visible red 660nm
|
| Sensitivity adjustment |
Yes, 11 turn, clutch protected
|
| Output |
Two wire light/dark selectable
|
| Supply voltage |
21.6...250V AC/DC
|
| Mode of sensing |
2 m
|
| Output type |
Power MOSFET 2
|
| Connection type |
2 m cable
|
| Operating voltage/mode |
AC/DC light operate or dark operate
|
| Operating version |
Standard
|
| Indicators |
Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection
|
| Max. output current |
100 mA
|
| Response time |
8.3 ms
|
| Leakage current, max |
1.7 mA rms
|
| Material housing |
Plastic
|
|---|---|
| Housing material |
Noryl N190-radel R5000 acrylic
|
| Operating temperature, max |
-20 °C
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
42kl-in001_-en-p
Installation Instructions
42KL-IN001 |
|
pe-td001_-en-p
Technical Data
PE-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 42kl-in001_-en-p | 42KL-IN001 |
| Technical Data | Publication |
| pe-td001_-en-p | PE-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.