| Product Family |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Max. switching distance |
9100 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Sensing distance |
50 mm
|
| List of degrees of protection (NEMA) |
3, 4X, 6P, 12, 13
|
| Sensing mode type |
Standard retroreflective
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
2 ms
|
| Voltage type |
AC/DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Connector M12
|
| Type of light |
Other
|
| Current consumption, max |
30 mA
|
| Sensor types |
Standard ON/OFF
|
| Lens material |
Acrylic
|
| Load current |
300mA @ 264V AC
|
| Light source |
Visible red
|
| Connection type |
4 pin AC micro (M12) QD
|
| Operating voltage/mode |
AC/DC - MOSFET
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| Material housing |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-34 °C
|
|---|---|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Technical Document | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Family |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Max. switching distance |
9100 mm
|
| Setting procedure |
Manual adjustment
|
| Sensing mode |
Light-/dark switching
|
| Sensing distance |
50 mm
|
| List of degrees of protection (NEMA) |
3, 4X, 6P, 12, 13
|
| Sensing mode type |
Standard retroreflective
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| With time function |
False
|
|---|---|
| With reflector |
False
|
| Wavelength of the sensor |
660 nm
|
| Response time |
2 ms
|
| Voltage type |
AC/DC
|
| Type of switching output |
Other
|
| Type of electric connection |
Connector M12
|
| Type of light |
Other
|
| Current consumption, max |
30 mA
|
| Sensor types |
Standard ON/OFF
|
| Lens material |
Acrylic
|
| Load current |
300mA @ 264V AC
|
| Light source |
Visible red
|
| Connection type |
4 pin AC micro (M12) QD
|
| Operating voltage/mode |
AC/DC - MOSFET
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| Suitable for safety functions |
False
|
| Pre failure notice |
False
|
| Material housing |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
| Material of optical surface |
Plastic
|
| Operating temperature |
-34 °C
|
|---|---|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Technical Document
General
-- |
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Technical Document | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.