Loading
  • alt text
alt text
42GRU-9000-10

Series 9000 GP Sensor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 42GRU-9000-10 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Documents
Technotes
Sub Brand
Series 9000
Degree of protection (NEMA)
13
Degree of protection (IP)
IP67
Width sensor
41.91 mm
Height of sensor
74.93 mm
Length of sensor
40 mm
Max. switching distance
9100 mm
Setting procedure
Manual adjustment
Sensing mode
Light-/dark switching
Sensing distance
50 mm
List of degrees of protection (NEMA)
3, 4X, 6P, 12, 13
Sensing mode type
Standard retroreflective
List of degrees of protection (IP)
IP69K, IP67
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
With time function
False
With reflector
False
Wavelength of the sensor
660 nm
Response time
2 ms
Voltage type
DC
Type of switching output
PNP/NPN
Type of electric connection
Cable
Type of light
Other
Current consumption, max
30 mA
Sensor types
Standard ON/OFF
Lens material
Acrylic
Load current
250mA @ 30V DC
Light source
Visible red
Connection type
10 m, 300V cable
Operating voltage/mode
DC - NPN and PNP
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is ON
Suitable for safety functions
False
Pre failure notice
False
Material housing
Plastic
Construction type housing
Special construction
Housing material
Valox®
Material of optical surface
Plastic
Operating temperature
-34 °C
Relative humidity
5 to 95 %
Ambient light immunity
Incandescent light 5000 lux
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
Series 9000
Degree of protection (NEMA)
13
Degree of protection (IP)
IP67
Width sensor
41.91 mm
Height of sensor
74.93 mm
Length of sensor
40 mm
Max. switching distance
9100 mm
Setting procedure
Manual adjustment
Sensing mode
Light-/dark switching
Sensing distance
50 mm
List of degrees of protection (NEMA)
3, 4X, 6P, 12, 13
Sensing mode type
Standard retroreflective
List of degrees of protection (IP)
IP69K, IP67
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
With time function
False
With reflector
False
Wavelength of the sensor
660 nm
Response time
2 ms
Voltage type
DC
Type of switching output
PNP/NPN
Type of electric connection
Cable
Type of light
Other
Current consumption, max
30 mA
Sensor types
Standard ON/OFF
Lens material
Acrylic
Load current
250mA @ 30V DC
Light source
Visible red
Connection type
10 m, 300V cable
Operating voltage/mode
DC - NPN and PNP
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is ON
Suitable for safety functions
False
Pre failure notice
False
Material housing
Plastic
Construction type housing
Special construction
Housing material
Valox®
Material of optical surface
Plastic
Operating temperature
-34 °C
Relative humidity
5 to 95 %
Ambient light immunity
Incandescent light 5000 lux
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Series 9000 GP Sensor
CloseClose
42GRU-9000-10
Close
Print
Allen-Bradley 42GRU-9000-10 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose