| Sub Brand |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
4X, 6P, 12, 13
|
| Sensing mode type |
Transmitted beam receiver
|
| Sensing distance |
Depends on transmitted beam emitter
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| Suitable for safety functions |
False
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
15 ms
|
| Voltage type |
AC/DC
|
| Material housing |
Plastic
|
| Type of switching output |
Relay contact
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Receiver
|
| Type of switch function |
Change-over contact (NO/NC)
|
| Current consumption, max |
30 mA
|
| Lens material |
Acrylic
|
| Load current |
2A @ 132V AC and 1A @ 264V AC
|
| Operating voltage/mode |
AC/DC - SPDT relay (1)
|
| Connection type |
2 m, 300V cable
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Sensor types |
Standard ON/OFF
|
| Max. opening angle |
1.5 °
|
|---|---|
| Operating temperature |
-34 °C
|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
Series 9000
|
|---|
| Degree of protection (NEMA) |
13
|
|---|---|
| Degree of protection (IP) |
IP67
|
| Width sensor |
41.91 mm
|
| Height of sensor |
74.93 mm
|
| Length of sensor |
40 mm
|
| Sensing mode |
Light-/dark switching
|
| List of degrees of protection (NEMA) |
4X, 6P, 12, 13
|
| Sensing mode type |
Transmitted beam receiver
|
| Sensing distance |
Depends on transmitted beam emitter
|
| List of degrees of protection (IP) |
IP69K, IP67
|
| Vibration |
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
|
| Shock |
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
|
| Operating environment |
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
|
| Suitable for safety functions |
False
|
| Wavelength of the sensor |
880 nm
|
|---|---|
| Response time |
15 ms
|
| Voltage type |
AC/DC
|
| Material housing |
Plastic
|
| Type of switching output |
Relay contact
|
| Setting procedure |
Manual adjustment
|
| Type of electric connection |
Cable
|
| Type of light |
Infrared light
|
| Scope of delivery of the one-way system |
Receiver
|
| Type of switch function |
Change-over contact (NO/NC)
|
| Current consumption, max |
30 mA
|
| Lens material |
Acrylic
|
| Load current |
2A @ 132V AC and 1A @ 264V AC
|
| Operating voltage/mode |
AC/DC - SPDT relay (1)
|
| Connection type |
2 m, 300V cable
|
| Protection type |
Short circuit, reverse polarity, false pulse, overload
|
| LED status |
Yellow ON: power is ON
|
| With time function |
False
|
| Pre failure notice |
False
|
| With reflector |
False
|
| Sensor types |
Standard ON/OFF
|
| Max. opening angle |
1.5 °
|
|---|---|
| Operating temperature |
-34 °C
|
| Relative humidity |
5 to 95 %
|
| Ambient light immunity |
Incandescent light 5000 lux
|
| Material of optical surface |
Plastic
|
|---|---|
| Construction type housing |
Special construction
|
| Housing material |
Valox®
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.