Product Family | Series 9000 |
---|
Suitable for safety functions | False |
---|---|
Voltage type | AC/DC |
Type of switching output of the OSSD | Relay contact |
Type of electric connection | Plug-in connection |
Light source | Class 1 laser |
LED status | Yellow ON: power is ON |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Laser protection class | Class 1 |
Current consumption, max | 10 mA |
Sensing mode type | Laser diffuse |
Operating voltage | 105...132V AC |
Output current | 2A @ 120V AC |
Sensor types | Standard ON/OFF |
Ambient light immunity | Incandescent light 5000 lux |
Output function | Selectable light or dark operate |
Protection type | Overload and short circuit (DC models), reverse polarity, false pulse |
Width sensor | 41.91 mm |
---|---|
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Response time | 15 ms |
Wavelength of the sensor | 650 nm |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Spot size | 2 x 3.5 mm (0.14 in) at 800 nm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Sensing distance | 1 mm |
Lens material | Acrylic |
---|---|
Housing material | Valox® |
Connection type | 5 pin mini QD |
Connector material | Neoprene |
Operating temperature | -10 °C |
---|---|
Relative humidity | 5 % |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.095 |
Lead Time | 24 |
Dimension Width | 6.198 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.34 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Catalog Page | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Series 9000 |
---|
Suitable for safety functions | False |
---|---|
Voltage type | AC/DC |
Type of switching output of the OSSD | Relay contact |
Type of electric connection | Plug-in connection |
Light source | Class 1 laser |
LED status | Yellow ON: power is ON |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Laser protection class | Class 1 |
Current consumption, max | 10 mA |
Sensing mode type | Laser diffuse |
Operating voltage | 105...132V AC |
Output current | 2A @ 120V AC |
Sensor types | Standard ON/OFF |
Ambient light immunity | Incandescent light 5000 lux |
Output function | Selectable light or dark operate |
Protection type | Overload and short circuit (DC models), reverse polarity, false pulse |
Width sensor | 41.91 mm |
---|---|
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Response time | 15 ms |
Wavelength of the sensor | 650 nm |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Spot size | 2 x 3.5 mm (0.14 in) at 800 nm |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Sensing distance | 1 mm |
Lens material | Acrylic |
---|---|
Housing material | Valox® |
Connection type | 5 pin mini QD |
Connector material | Neoprene |
Operating temperature | -10 °C |
---|---|
Relative humidity | 5 % |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.095 |
Lead Time | 24 |
Dimension Width | 6.198 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.34 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Catalog Page
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Catalog Page | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.