Product Family | Series 9000 |
---|
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 152000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 4X, 6P, 12, 13 |
Sensing mode type | Long range source |
Sensing distance | 25 to 152000 mm (0.83 to 500 ft) |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Suitable for safety functions | False |
Wavelength of the sensor | 880 nm |
---|---|
Response time | 15 ms |
Voltage type | AC/DC |
Material housing | Plastic |
Type of switching output | Relay contact |
Setting procedure | Manual adjustment |
Type of electric connection | Plug-in connection |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Type of switch function | Change-over contact (NO/NC) |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Load current | 2A @ 132V AC and 1A @ 264V AC |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Connection type | 5 pin mini QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
With time function | False |
Pre failure notice | False |
With reflector | False |
Sensor types | Standard ON/OFF |
Max. opening angle | 1.5 ° |
---|---|
Operating temperature | -34 °C |
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Material of optical surface | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Document | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Series 9000 |
---|
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 152000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 4X, 6P, 12, 13 |
Sensing mode type | Long range source |
Sensing distance | 25 to 152000 mm (0.83 to 500 ft) |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Suitable for safety functions | False |
Wavelength of the sensor | 880 nm |
---|---|
Response time | 15 ms |
Voltage type | AC/DC |
Material housing | Plastic |
Type of switching output | Relay contact |
Setting procedure | Manual adjustment |
Type of electric connection | Plug-in connection |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Type of switch function | Change-over contact (NO/NC) |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Load current | 2A @ 132V AC and 1A @ 264V AC |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Connection type | 5 pin mini QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
With time function | False |
Pre failure notice | False |
With reflector | False |
Sensor types | Standard ON/OFF |
Max. opening angle | 1.5 ° |
---|---|
Operating temperature | -34 °C |
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Material of optical surface | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Technical Document
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Document | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.