Loading
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
42GRL-9040-QD10

Series 9000 GP Sensor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Certifications
Technotes
Sub Brand
Series 9000
Degree of protection (NEMA)
13
Degree of protection (IP)
IP67
Width sensor
41.91 mm
Height of sensor
74.93 mm
Length of sensor
40 mm
Max. switching distance
152000 mm
Sensing mode
Light-/dark switching
List of degrees of protection (NEMA)
4X, 6P, 12, 13
Sensing mode type
Long range source
Sensing distance
25 to 152000 mm (0.83 to 500 ft)
List of degrees of protection (IP)
IP69K, IP67
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Suitable for safety functions
False
Wavelength of the sensor
880 nm
Response time
2 ms
Voltage type
DC
Material housing
Plastic
Type of switching output
PNP/NPN
Setting procedure
Manual adjustment
Type of electric connection
Connector M12
Type of light
Infrared light
Scope of delivery of the one-way system
Transmitter
Type of switch function
Other
Current consumption, max
30 mA
Lens material
Acrylic
Load current
250mA @ 30V DC
Connection type
4 pin DC micro (M12) QD
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is ON
With time function
False
Pre failure notice
False
With reflector
False
Sensor types
Standard ON/OFF
Max. opening angle
1.5 °
Operating temperature
-34 °C
Relative humidity
5 to 95 %
Ambient light immunity
Incandescent light 5000 lux
Material of optical surface
Plastic
Construction type housing
Special construction
Housing material
Valox®
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
Series 9000
Degree of protection (NEMA)
13
Degree of protection (IP)
IP67
Width sensor
41.91 mm
Height of sensor
74.93 mm
Length of sensor
40 mm
Max. switching distance
152000 mm
Sensing mode
Light-/dark switching
List of degrees of protection (NEMA)
4X, 6P, 12, 13
Sensing mode type
Long range source
Sensing distance
25 to 152000 mm (0.83 to 500 ft)
List of degrees of protection (IP)
IP69K, IP67
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Suitable for safety functions
False
Wavelength of the sensor
880 nm
Response time
2 ms
Voltage type
DC
Material housing
Plastic
Type of switching output
PNP/NPN
Setting procedure
Manual adjustment
Type of electric connection
Connector M12
Type of light
Infrared light
Scope of delivery of the one-way system
Transmitter
Type of switch function
Other
Current consumption, max
30 mA
Lens material
Acrylic
Load current
250mA @ 30V DC
Connection type
4 pin DC micro (M12) QD
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is ON
With time function
False
Pre failure notice
False
With reflector
False
Sensor types
Standard ON/OFF
Max. opening angle
1.5 °
Operating temperature
-34 °C
Relative humidity
5 to 95 %
Ambient light immunity
Incandescent light 5000 lux
Material of optical surface
Plastic
Construction type housing
Special construction
Housing material
Valox®
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Series 9000 GP Sensor
CloseClose
42GRL-9040-QD10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose