| Product Family | Series 9000 |
|---|
| Degree of protection (IP) | IP67 |
|---|---|
| Length amplifier | 40 mm |
| Width amplifier | 41.91 mm |
| Height amplifier | 74.93 mm |
| Wave length | 880 nm |
| Sensing mode type | Fiber optic large aperture |
| Sensing distance | Depends on fiber optic cable |
| List of degrees of protection (IP) | IP69K, IP67 |
| Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
| Setting procedure | Manual adjustment |
| Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
| Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
| Voltage type | DC |
|---|---|
| Material housing | Plastic |
| Rated control supply voltage at DC | 10 V |
| Type of switching output | PNP/NPN |
| Type of light | Infrared light |
| Type of electric connection | Plug-in connection |
| Current consumption, max | 30 mA |
| Load current | 250mA @ 30V DC |
| Connection type | 4 pin mini integral QD |
| Operating voltage/mode | DC - NPN and PNP |
| Protection type | Short circuit, reverse polarity, false pulse, overload |
| LED status | Yellow ON: power is on |
| Sensor types | Standard ON/OFF |
| Output function | Selectable light or dark operate |
| Housing material | Valox® |
|---|---|
| With time function | False |
| Construction type housing | Special construction |
| Lens material | Acrylic |
| Operating temperature | -34 °C |
|---|---|
| Relative humidity | 5 % |
| Ambient light immunity | Incandescent light 5000 lux |
| Field of view | Depends on fiber optic cable |
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Document | -- |
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Family | Series 9000 |
|---|
| Degree of protection (IP) | IP67 |
|---|---|
| Length amplifier | 40 mm |
| Width amplifier | 41.91 mm |
| Height amplifier | 74.93 mm |
| Wave length | 880 nm |
| Sensing mode type | Fiber optic large aperture |
| Sensing distance | Depends on fiber optic cable |
| List of degrees of protection (IP) | IP69K, IP67 |
| Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
| Setting procedure | Manual adjustment |
| Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
| Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
| Voltage type | DC |
|---|---|
| Material housing | Plastic |
| Rated control supply voltage at DC | 10 V |
| Type of switching output | PNP/NPN |
| Type of light | Infrared light |
| Type of electric connection | Plug-in connection |
| Current consumption, max | 30 mA |
| Load current | 250mA @ 30V DC |
| Connection type | 4 pin mini integral QD |
| Operating voltage/mode | DC - NPN and PNP |
| Protection type | Short circuit, reverse polarity, false pulse, overload |
| LED status | Yellow ON: power is on |
| Sensor types | Standard ON/OFF |
| Output function | Selectable light or dark operate |
| Housing material | Valox® |
|---|---|
| With time function | False |
| Construction type housing | Special construction |
| Lens material | Acrylic |
| Operating temperature | -34 °C |
|---|---|
| Relative humidity | 5 % |
| Ambient light immunity | Incandescent light 5000 lux |
| Field of view | Depends on fiber optic cable |
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Technical Document
General
-- |
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Technical Document | -- |
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.