Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
42GRF-9000-10

Series 9000 Photoelectric Sensors

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
PHOTOSWITCH Photoelectric Sensor, Standard (On / Off), Large Aperture Fiber Optic, 10-30V DC, 10 m 300V Cable
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Accessories
Technotes
Unique Product Identifier
42GRF-9000-10
UPC
611320380446
Estimated Lead Time
29 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Sub Brand
Series 9000
Degree of protection (IP)
IP67
Length amplifier
40 mm
Width amplifier
41.91 mm
Height amplifier
74.93 mm
Wave length
880 nm
Sensing mode type
Fiber optic large aperture
Sensing distance
Depends on fiber optic cable
List of degrees of protection (IP)
IP69K, IP67
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Setting procedure
Manual adjustment
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Voltage type
DC
Material housing
Plastic
Rated control supply voltage at DC
10 V
Type of switching output
PNP/NPN
Type of light
Infrared light
Type of electric connection
Cable
Current consumption, max
30 mA
Load current
250mA @ 30V DC
Connection type
10 m, 300V cable
Operating voltage/mode
DC - NPN and PNP
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is on
Sensor types
Standard ON/OFF
Output function
Selectable light or dark operate
Housing material
Valox®
With time function
False
Construction type housing
Special construction
Lens material
Acrylic
Operating temperature
-34 °C
Relative humidity
5 %
Ambient light immunity
Incandescent light 5000 lux
Field of view
Depends on fiber optic cable
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
General Publication
Technical Document --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
42GRF-9000-10
UPC
611320380446
Estimated Lead Time
29 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Sub Brand
Series 9000
Degree of protection (IP)
IP67
Length amplifier
40 mm
Width amplifier
41.91 mm
Height amplifier
74.93 mm
Wave length
880 nm
Sensing mode type
Fiber optic large aperture
Sensing distance
Depends on fiber optic cable
List of degrees of protection (IP)
IP69K, IP67
Operating environment
IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated
Setting procedure
Manual adjustment
Vibration
10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2
Shock
30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2
Voltage type
DC
Material housing
Plastic
Rated control supply voltage at DC
10 V
Type of switching output
PNP/NPN
Type of light
Infrared light
Type of electric connection
Cable
Current consumption, max
30 mA
Load current
250mA @ 30V DC
Connection type
10 m, 300V cable
Operating voltage/mode
DC - NPN and PNP
Protection type
Short circuit, reverse polarity, false pulse, overload
LED status
Yellow ON: power is on
Sensor types
Standard ON/OFF
Output function
Selectable light or dark operate
Housing material
Valox®
With time function
False
Construction type housing
Special construction
Lens material
Acrylic
Operating temperature
-34 °C
Relative humidity
5 %
Ambient light immunity
Incandescent light 5000 lux
Field of view
Depends on fiber optic cable
Drawings
Drawings
Product Drawing Drawing (DWG)
Drawings
Product Drawing Drawing (DWG)
Documents
Technical Document General
--
Product Cutsheet General
--
General Publication
Technical Document --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Series 9000 Photoelectric Sensors
CloseClose
42GRF-9000-10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose