Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Max. switching distance | 3000 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
Spot size | 83.8 mm @ 3 m |
Sensing distance | 0.025...3 m (0.08...9.8 ft) |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Supplied accessory | 18-mm mounting nut |
With time function | False |
---|---|
With reflector | False |
Response time | 1 ms |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Infrared light |
Operating voltage | 10.8...30V DC |
Current consumption | 35 mA DC max, 15 mA AC max |
Lens material | Acrylic |
Load current | 100 mA |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Light source | Visible red |
Output type | PNP |
Connection type | 2 m cable with 733-103 wago connector |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Max. output current | 100 mA |
Output function | Light and dark operate |
Relative humidity | 5...95% noncondensing |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25...70 °C (-13...158 °F) 132V @ AC/DC |
Laser protection class | Class 1 |
Enclosure type rating | NEMA 4X, 6P, IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Housing material | Mindel™ |
---|---|
Cover material | Udel™ |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 19 |
Dimension Width | 0.508 |
Dimension Length | 24.892 |
Stock Status | NON_STOCKED |
Weight | 0.507 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Max. switching distance | 3000 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
Spot size | 83.8 mm @ 3 m |
Sensing distance | 0.025...3 m (0.08...9.8 ft) |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Supplied accessory | 18-mm mounting nut |
With time function | False |
---|---|
With reflector | False |
Response time | 1 ms |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Cable |
Type of light | Infrared light |
Operating voltage | 10.8...30V DC |
Current consumption | 35 mA DC max, 15 mA AC max |
Lens material | Acrylic |
Load current | 100 mA |
Leakage current | DC: 0.1 mA, max, AC: 0.4 mA, max |
Light source | Visible red |
Output type | PNP |
Connection type | 2 m cable with 733-103 wago connector |
Protection type | Short circuit, reverse polarity, false pulse, overload |
Max. output current | 100 mA |
Output function | Light and dark operate |
Relative humidity | 5...95% noncondensing |
---|---|
Ambient light immunity | Incandescent light 5000 lux |
Operating temperature | -25...70 °C (-13...158 °F) 132V @ AC/DC |
Laser protection class | Class 1 |
Enclosure type rating | NEMA 4X, 6P, IP67 (IEC 529), 1200 psi (8270 kPa) washdown |
Housing material | Mindel™ |
---|---|
Cover material | Udel™ |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.08 |
Lead Time | 19 |
Dimension Width | 0.508 |
Dimension Length | 24.892 |
Stock Status | NON_STOCKED |
Weight | 0.507 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.