Minimum Sensing Distance | 3 None |
---|---|
Response Time | Not Applicable |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 10 V |
Type of electric connection | Cable |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Current consumption, max | 30 mA |
Leakage current, max | 0.1 µa |
Lens material | Acrylic |
Operating voltage/mode | DC transmitted beam emitter |
Connection type | 2 m cable |
Protection type | False pulse, reverse polarity, short circuit |
LED status | Orange ON: Sensor output is activated |
With time function | False |
With restart blockage | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Switching output | None |
Max. opening angle | 1.4 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 3000 lux |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 12 mm |
Length of sensor | 58.5 mm |
Spot size | 53.3 mm @ 2 mm |
Sensing mode type | Transmitted beam source |
Sensitivity adjustment | Not adjustable sensitivity |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Suitable for safety functions | False |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.001 |
Lead Time | 45 |
Dimension Width | 20.0 |
Dimension Length | 15.999 |
Stock Status | NON_STOCKED |
Weight | 0.074 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cf-in001_-en-p | 42CF-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Minimum Sensing Distance | 3 None |
---|---|
Response Time | Not Applicable |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 100 mA |
Response time | 2 ms |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 10 V |
Type of electric connection | Cable |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Current consumption, max | 30 mA |
Leakage current, max | 0.1 µa |
Lens material | Acrylic |
Operating voltage/mode | DC transmitted beam emitter |
Connection type | 2 m cable |
Protection type | False pulse, reverse polarity, short circuit |
LED status | Orange ON: Sensor output is activated |
With time function | False |
With restart blockage | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Switching output | None |
Max. opening angle | 1.4 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 5...95% (noncondensing) |
Ambient light immunity | Incandescent light 3000 lux |
Degree of protection (IP) | IP67 |
---|---|
Diameter sensor | 12 mm |
Length of sensor | 58.5 mm |
Spot size | 53.3 mm @ 2 mm |
Sensing mode type | Transmitted beam source |
Sensitivity adjustment | Not adjustable sensitivity |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 600947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 600947-5-2 |
Suitable for safety functions | False |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cylinder, screw-thread |
Housing material | Nickel plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.001 |
Lead Time | 45 |
Dimension Width | 20.0 |
Dimension Length | 15.999 |
Stock Status | NON_STOCKED |
Weight | 0.074 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
42cf-in001_-en-p
Installation Instructions
42CF-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 42cf-in001_-en-p | 42CF-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.