Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Overload release current setting | 20 A |
Type of motor starter | Direct online starter (DOL) |
Required torque, line | 62 in-lb |
Required torque, load | 35 in-lb |
Operating time, opening delay | 10 ms |
Operating time, closing delay | 20 ms |
Load voltage | 230V |
Wire size for power terminals, load | 12...1 AWG |
Heat dissipation | 17.5 W |
Circuit breaker | 100 A circuit breaker |
Available short circuit amperes RMS symmetrical | 65000A @ 480V maximum |
Operating volt amperes | Sealed: 16VA, 50/60 Hz |
Coil operating limits | Pick-up: 85...110% |
Wire size for power terminals, line | 14...1 AWG |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 10 to 60 ms |
Operating time, pick-up | 20 to 40 ms |
Enclosure type | Type 1 (IP42) |
Operating position | Vertical |
---|---|
Altitude | 2000 m |
Overload relay | E100 overload, Aerage 20-100 A |
Storage range | -40 °C |
Operating range | -25 °C |
Humidity | 5...95% noncondensing |
Combination type | Circuit breaker combination non-reversing starter |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 69.0 |
Lead Time | 6 |
Dimension Width | 25.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 18.46 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | CMPNTS-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Overload release current setting | 20 A |
Type of motor starter | Direct online starter (DOL) |
Required torque, line | 62 in-lb |
Required torque, load | 35 in-lb |
Operating time, opening delay | 10 ms |
Operating time, closing delay | 20 ms |
Load voltage | 230V |
Wire size for power terminals, load | 12...1 AWG |
Heat dissipation | 17.5 W |
Circuit breaker | 100 A circuit breaker |
Available short circuit amperes RMS symmetrical | 65000A @ 480V maximum |
Operating volt amperes | Sealed: 16VA, 50/60 Hz |
Coil operating limits | Pick-up: 85...110% |
Wire size for power terminals, line | 14...1 AWG |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 10 to 60 ms |
Operating time, pick-up | 20 to 40 ms |
Enclosure type | Type 1 (IP42) |
Operating position | Vertical |
---|---|
Altitude | 2000 m |
Overload relay | E100 overload, Aerage 20-100 A |
Storage range | -40 °C |
Operating range | -25 °C |
Humidity | 5...95% noncondensing |
Combination type | Circuit breaker combination non-reversing starter |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 69.0 |
Lead Time | 6 |
Dimension Width | 25.0 |
Dimension Length | 20.0 |
Stock Status | NON_STOCKED |
Weight | 18.46 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Selection Guide
General
CMPNTS-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | CMPNTS-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.