Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of auxiliary contacts as normally closed contact | 2 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.98 kg (2.16 lbs.) |
Protection class | Contactor main contact: IP2X (300S Size 2...3 meet IP2X when used with 100-ESC… terminal shrouds.) |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 100 V |
Rated control supply voltage at AC 60 Hz | 100 V |
Rated control supply voltage at DC | 100 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
NEMA size | 00...7 |
Continuous ampere rating | 3-poles: 45 A |
Main current circuit resistance | 0.21 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Energy-saving safety contactor |
Standard coil, pick-up | 50VA/50 W @ 100...250V AC/DC |
Standard coil, hold-in | 2.2VA/2 W @ 100...250V AC/DC |
General purpose current (enclosed) | 34A @ 600V per UL/CSA |
Operating time, closing delay | 40 to 95 ms |
Power dissipation | 7 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 600A @ 10s (40 °C) |
Operating time, opening delay | 11 to 95 ms |
FLA | 60A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 7.5Hp @ 240V, 1-phase per UL/CSA |
LRA | 360 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B |
Total power dissipation | 10.1 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 520A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 40A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24V @ 48V, 110V @ 220V, 440V DC |
Rated operational current and power | 5Hp @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty |
Switching of lighting loads | Tungsten lA: 65A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 70A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 87 kVA @ 600V @ 60Hz (n = 15) |
Rated operational power (Pe) | 84 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
Horsepower rating, max | 3-poles: 7.5Hp @ 230V, single-phase, full-load current must not exceed continuous Aere rating (60 Hz) |
Switching of DC loads | 3-poles in series: 70A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Optional accessories | Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors |
Features | Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC |
Contacts | 3 main poles with N.C. mirror ftdback contacts |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60...80 °C (-76...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.906 |
Lead Time | 5 |
Dimension Width | 14.986 |
Dimension Length | 18.034 |
Stock Status | NON_STOCKED |
Weight | 1.179 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
General | Short Circuit Ratings | -- |
General | Dimensions (PDF) | -- |
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 2 |
---|---|
Number of auxiliary contacts as normally closed contact | 2 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.98 kg (2.16 lbs.) |
Protection class | Contactor main contact: IP2X (300S Size 2...3 meet IP2X when used with 100-ESC… terminal shrouds.) |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 100 V |
Rated control supply voltage at AC 60 Hz | 100 V |
Rated control supply voltage at DC | 100 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
NEMA size | 00...7 |
Continuous ampere rating | 3-poles: 45 A |
Main current circuit resistance | 0.21 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Energy-saving safety contactor |
Standard coil, pick-up | 50VA/50 W @ 100...250V AC/DC |
Standard coil, hold-in | 2.2VA/2 W @ 100...250V AC/DC |
General purpose current (enclosed) | 34A @ 600V per UL/CSA |
Operating time, closing delay | 40 to 95 ms |
Power dissipation | 7 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 600A @ 10s (40 °C) |
Operating time, opening delay | 11 to 95 ms |
FLA | 60A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 7.5Hp @ 240V, 1-phase per UL/CSA |
LRA | 360 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B |
Total power dissipation | 10.1 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 520A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 40A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24V @ 48V, 110V @ 220V, 440V DC |
Rated operational current and power | 5Hp @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty |
Switching of lighting loads | Tungsten lA: 65A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 70A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 87 kVA @ 600V @ 60Hz (n = 15) |
Rated operational power (Pe) | 84 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
Horsepower rating, max | 3-poles: 7.5Hp @ 230V, single-phase, full-load current must not exceed continuous Aere rating (60 Hz) |
Switching of DC loads | 3-poles in series: 70A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Optional accessories | Side-mount auxiliary contacts, Terminal shields, Terminal lugs, Terminal enlargements, Terminal extensions, Connection bars for 140G molded case circuit breakers, 140MG motor protection circuit breakers, and 140MG motor circuit protectors |
Features | Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC electronic coil with PLC |
Contacts | 3 main poles with N.C. mirror ftdback contacts |
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60...80 °C (-76...176 °F) |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.906 |
Lead Time | 5 |
Dimension Width | 14.986 |
Dimension Length | 18.034 |
Stock Status | NON_STOCKED |
Weight | 1.179 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Specification Sheet
General
-- |
Product Cutsheet
General
-- |
Short Circuit Ratings
General
-- |
Dimensions (PDF)
General
-- |
300-td003_-en-p
Technical Data
300-TD003 |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
General | Short Circuit Ratings | -- |
General | Dimensions (PDF) | -- |
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.