| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
2000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
250 V
|
| Rated control supply voltage at AC 60 Hz |
250 V
|
| Rated control supply voltage at DC |
250 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| NEMA size |
00...8
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Continuous ampere rating |
3-poles: 9 A
|
| Main current circuit resistance |
0.41 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving contactor
|
| Standard coil, pick-up |
50VA/50 W @ 250...500V AC/DC
|
| Standard coil, hold-in |
2.2VA/2 W @ 250...500V AC/DC
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Horsepower rating, max |
3-poles: 2Hp @ 575V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
|
| Switching of DC loads |
3-poles in series: 9A @ 220V (Series-wound motors starting, reverse current breaking, reversing, stepping DC-5 at 60 °C)
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| Coil |
Electronic
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Circuit Protection Design and SCCR Tables | -- |
| General | Product Cutsheet | -- |
| General | Specification Sheet | -- |
| Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Australian RCM
- Korean KC
- Safety
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
1
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
0
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
2000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
250 V
|
| Rated control supply voltage at AC 60 Hz |
250 V
|
| Rated control supply voltage at DC |
250 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| NEMA size |
00...8
|
| Operating time, closing delay |
40 ms
|
| Operating time, opening delay |
11 ms
|
| Continuous ampere rating |
3-poles: 9 A
|
| Main current circuit resistance |
0.41 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving contactor
|
| Standard coil, pick-up |
50VA/50 W @ 250...500V AC/DC
|
| Standard coil, hold-in |
2.2VA/2 W @ 250...500V AC/DC
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Horsepower rating, max |
3-poles: 2Hp @ 575V, three-phase, full-load current must not exceed continuous Aere rating (60 Hz)
|
| Switching of DC loads |
3-poles in series: 9A @ 220V (Series-wound motors starting, reverse current breaking, reversing, stepping DC-5 at 60 °C)
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| Coil |
Electronic
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimensions Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Dimensions Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
-- |
|
300-td003_-en-p
Technical Data
300-TD003 |
| Type | Resource | Publication |
|---|---|---|
| General | Circuit Protection Design and SCCR Tables | -- |
| General | Product Cutsheet | -- |
| General | Specification Sheet | -- |
| Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
- Korean KC
- Safety
- MOROCCO DOC
- UKCA DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.