Number of auxiliary contacts as normally open contact | 1 |
---|---|
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Recommended torque | Main contacts: 6 Nm |
Conductor cross section | Main contacts, 2 conductor: 6...50 mm² |
Protection class | Contactor main contacts: IP00 |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 208 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 8 kV |
NEMA size | Size 3 |
Conductor size | 50 mm² |
Rated isolation voltage (Ui) | 600V per UL, CSA |
Standard coil, pick-up | 40VA/40 W @ 48...130V AC/DC |
Standard coil, hold-in | 4VA/2 W @ 48...130V AC/DC |
General purpose current (enclosed) | 80A @ 600V per UL/CSA |
Operating time, closing delay | 42...100 ms (Standard coil) |
Operating time, opening delay | 17...100 ms (Standard coil) |
Rated operational current (enclosed) | 89A @ 250V DC, with 3-poles in series per UL/CSA |
Rated operational power (enclosed) | 75 Hp @ 550-600V, 3-phase per UL/CSA |
Electromagnetic compatibility | IEC 60947-1 - Environment A |
Definite purpose rating | LRA: 630 A @ 440-480V AC (3-phase), UL/CSA HVAC applications |
Operating limits, dropout | ≤0.60 x Us @ DC control |
Insulation class of the coil | Class F per IEC 60947-4-1 |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (IEC 60947-4-1): 880A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (IEC 60947-4-1): 80A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Hp rating, max | 50Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere) |
Coil voltage | 208V-60 Hz |
Switching of lighting loads | Tungsten lA, 3-phase (break all lines) (UL/CSA): 105A @ 600V |
UL class RK5 fuses rating | Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 10 kA available fault current |
Rated operational current (Ie) | 85A @ 690V, AC-1 (50/60 Hz), ambient temperature 70 °C |
UL class J and CSA HRCI-J fuses rating | Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 combination (UL60947 and CSA 22.2 No.14): 250A @ 600V, 50 kA available fault current |
Switching of power transformers | Apparent power: 99 kVA @ 600V, AC-6a @ 60Hz (n = 20) |
Rated operational power (Pe) | 90 kW @ 415V, AC-1 (50/60 Hz), ambient temperature 40 °C |
Switching of DC loads | 3-Poles in series: 125A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Number of power poles | Three pole + 1 NO auxiliary hold-in contact |
Width | 3.19 mm |
---|---|
Height | 4.8 mm |
Depth | 4.8 mm |
Enclosure | Open Type |
Lug | No built-in lug |
Climatic withstand | Category B according to IEC 60947-1, Annex Q |
---|---|
Ambient temperature | Storage: -40...70 °C (-40...158 °F) |
Altitude, max | 3000 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.906 |
Lead Time | 15 |
Dimension Width | 14.478 |
Dimension Length | 13.716 |
Stock Status | NON_STOCKED |
Weight | 1.429 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Recommended torque | Main contacts: 6 Nm |
Conductor cross section | Main contacts, 2 conductor: 6...50 mm² |
Protection class | Contactor main contacts: IP00 |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 208 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 8 kV |
NEMA size | Size 3 |
Conductor size | 50 mm² |
Rated isolation voltage (Ui) | 600V per UL, CSA |
Standard coil, pick-up | 40VA/40 W @ 48...130V AC/DC |
Standard coil, hold-in | 4VA/2 W @ 48...130V AC/DC |
General purpose current (enclosed) | 80A @ 600V per UL/CSA |
Operating time, closing delay | 42...100 ms (Standard coil) |
Operating time, opening delay | 17...100 ms (Standard coil) |
Rated operational current (enclosed) | 89A @ 250V DC, with 3-poles in series per UL/CSA |
Rated operational power (enclosed) | 75 Hp @ 550-600V, 3-phase per UL/CSA |
Electromagnetic compatibility | IEC 60947-1 - Environment A |
Definite purpose rating | LRA: 630 A @ 440-480V AC (3-phase), UL/CSA HVAC applications |
Operating limits, dropout | ≤0.60 x Us @ DC control |
Insulation class of the coil | Class F per IEC 60947-4-1 |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (IEC 60947-4-1): 880A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (IEC 60947-4-1): 80A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24, 48, 110, 220, 440V DC |
Hp rating, max | 50Hp @ 575V (60 Hz), 3-phase (Full-load current must not exceed continuous Aere) |
Coil voltage | 208V-60 Hz |
Switching of lighting loads | Tungsten lA, 3-phase (break all lines) (UL/CSA): 105A @ 600V |
UL class RK5 fuses rating | Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 10 kA available fault current |
Rated operational current (Ie) | 85A @ 690V, AC-1 (50/60 Hz), ambient temperature 70 °C |
UL class J and CSA HRCI-J fuses rating | Type 1 combination (UL60947 and CSA 22.2 No.14): 200A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 combination (UL60947 and CSA 22.2 No.14): 250A @ 600V, 50 kA available fault current |
Switching of power transformers | Apparent power: 99 kVA @ 600V, AC-6a @ 60Hz (n = 20) |
Rated operational power (Pe) | 90 kW @ 415V, AC-1 (50/60 Hz), ambient temperature 40 °C |
Switching of DC loads | 3-Poles in series: 125A @ 220V (Shunt-wound Motors-Starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Number of power poles | Three pole + 1 NO auxiliary hold-in contact |
Width | 3.19 mm |
---|---|
Height | 4.8 mm |
Depth | 4.8 mm |
Enclosure | Open Type |
Lug | No built-in lug |
Climatic withstand | Category B according to IEC 60947-1, Annex Q |
---|---|
Ambient temperature | Storage: -40...70 °C (-40...158 °F) |
Altitude, max | 3000 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.906 |
Lead Time | 15 |
Dimension Width | 14.478 |
Dimension Length | 13.716 |
Stock Status | NON_STOCKED |
Weight | 1.429 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
300-td003_-en-p
Technical Data
300-TD003 |
Type | Resource | Publication |
---|---|---|
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.