Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Number of auxiliary contacts, max | 8 |
Operating time, pick-up | 15 ms |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Mechanical life | 12 mons of ops |
Altitude, max | 2000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.98 kg (2.16 lbs.) |
Protection class | Contactor main contact: IP2X |
Operating time, drop-out | 10 ms |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 250 V |
Rated control supply voltage at AC 60 Hz | 250 V |
Rated control supply voltage at DC | 250 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Heat dissipation | 11.5 W |
NEMA size | 00...8 |
Operating time, closing delay | 15 ms |
Operating time, opening delay | 10 ms |
Continuous ampere rating | 3-poles: 45 A |
Main current circuit resistance | 0.21 mΩ |
Operating volt amperes | 130VA @ 50/60 Hz, inrush |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Energy-saving contactor |
Standard coil, pick-up | 50VA/50 W @ 250...500V AC/DC |
Standard coil, hold-in | 2.2VA/2 W @ 250...500V AC/DC |
General purpose current (enclosed) | 34A @ 600V per UL/CSA |
Power dissipation | 7 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 600A @ 10s (40 °C) |
FLA | 60A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 7.5Hp @ 240V, 1-phase per UL/CSA |
Available short circuit ampere | 65,000A @ 480V max, circuit breaker, RMS symmetrical |
LRA | 360 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B |
Total power dissipation | 10.1 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Operating limits, pick-up | (0.80...1.1) x Us @ DC control |
MCCB current rating | Type 2 (per IEC 60947-4-1): 520A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 40A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24V @ 48V, 110V @ 220V, 440V DC |
Rated operational current and power | 5Hp @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty |
Switching of lighting loads | Tungsten lA: 65A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 70A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 87 kVA @ 600V @ 60Hz (n = 15) |
Rated operational power (Pe) | 84 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
Horsepower rating, max | 3-poles: 7.5Hp @ 230V, single-phase, full-load current must not exceed continuous Aere rating (60 Hz) |
Switching of DC loads | 3-poles in series: 70A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Optional accessories | Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars |
Features | Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o |
Contacts | Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.) |
Coil operating limits, pick-up | 85...10% x voltage @ 50/60 Hz |
Coil operating limits, dropout | 30...60% x voltage @ 50/60 Hz |
Coil | Electronic |
Fuse type | H, J, R |
Operating position | Vertical |
---|---|
Climatic withstand | Category B according to IEC 60947-1, annex Q |
Ambient temperature | Storage range: -55...80 °C (-67...176 °F) |
Humidity | Non-condensing: 5...95% |
Required torque | Load: 25 lbin |
---|---|
Wire size | Load: 14...4 AWG for power terminals |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 51 |
Dimension Width | 14.986 |
Dimension Length | 16.002 |
Stock Status | NON_STOCKED |
Weight | 1.095 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimensions Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimensions Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Specification Sheet | -- |
General | Short Circuit Ratings | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 1 |
Number of auxiliary contacts, max | 8 |
Operating time, pick-up | 15 ms |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Mechanical life | 12 mons of ops |
Altitude, max | 2000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.98 kg (2.16 lbs.) |
Protection class | Contactor main contact: IP2X |
Operating time, drop-out | 10 ms |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 250 V |
Rated control supply voltage at AC 60 Hz | 250 V |
Rated control supply voltage at DC | 250 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Heat dissipation | 11.5 W |
NEMA size | 00...8 |
Operating time, closing delay | 15 ms |
Operating time, opening delay | 10 ms |
Continuous ampere rating | 3-poles: 45 A |
Main current circuit resistance | 0.21 mΩ |
Operating volt amperes | 130VA @ 50/60 Hz, inrush |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Energy-saving contactor |
Standard coil, pick-up | 50VA/50 W @ 250...500V AC/DC |
Standard coil, hold-in | 2.2VA/2 W @ 250...500V AC/DC |
General purpose current (enclosed) | 34A @ 600V per UL/CSA |
Power dissipation | 7 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 600A @ 10s (40 °C) |
FLA | 60A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 7.5Hp @ 240V, 1-phase per UL/CSA |
Available short circuit ampere | 65,000A @ 480V max, circuit breaker, RMS symmetrical |
LRA | 360 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B |
Total power dissipation | 10.1 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Operating limits, pick-up | (0.80...1.1) x Us @ DC control |
MCCB current rating | Type 2 (per IEC 60947-4-1): 520A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 40A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24V @ 48V, 110V @ 220V, 440V DC |
Rated operational current and power | 5Hp @ 230V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty |
Switching of lighting loads | Tungsten lA: 65A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 70A @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 150A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 250A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 87 kVA @ 600V @ 60Hz (n = 15) |
Rated operational power (Pe) | 84 kW @ 690V, AC-1 active power load (50/60 Hz), ambient temperature 40 °C (104 °F) |
Horsepower rating, max | 3-poles: 7.5Hp @ 230V, single-phase, full-load current must not exceed continuous Aere rating (60 Hz) |
Switching of DC loads | 3-poles in series: 70A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C) |
Optional accessories | Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars |
Features | Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o |
Contacts | Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.) |
Coil operating limits, pick-up | 85...10% x voltage @ 50/60 Hz |
Coil operating limits, dropout | 30...60% x voltage @ 50/60 Hz |
Coil | Electronic |
Fuse type | H, J, R |
Operating position | Vertical |
---|---|
Climatic withstand | Category B according to IEC 60947-1, annex Q |
Ambient temperature | Storage range: -55...80 °C (-67...176 °F) |
Humidity | Non-condensing: 5...95% |
Required torque | Load: 25 lbin |
---|---|
Wire size | Load: 14...4 AWG for power terminals |
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 51 |
Dimension Width | 14.986 |
Dimension Length | 16.002 |
Stock Status | NON_STOCKED |
Weight | 1.095 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimensions Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimensions Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Specification Sheet
General
-- |
Short Circuit Ratings
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
300-td003_-en-p
Technical Data
300-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Specification Sheet | -- |
General | Short Circuit Ratings | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Technical Data | 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.