| Number of normally open contacts as main contact |
4
|
|---|---|
| Number of normally closed contacts as main contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts, max |
8
|
| Operating time, pick-up |
15 ms
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Mechanical life |
13 mons of ops
|
| Altitude, max |
2000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Operating time, drop-out |
10 ms
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Heat dissipation |
4.7 W
|
| NEMA size |
00...8
|
| Operating time, closing delay |
15 ms
|
| Operating time, opening delay |
10 ms
|
| Main current circuit resistance |
0.46 mΩ
|
| Operating volt amperes |
8VA @ 50/60 Hz, sealed
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving contactor
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| General purpose current (enclosed) |
16A @ 600V per UL/CSA
|
| Power dissipation |
1 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
25A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.6 A @ 220-240V, 3-phase per UL/CSA
|
| Available short circuit ampere |
65,000A @ 480V max, circuit breaker, RMS symmetrical
|
| Rated current |
4-Pole: 30A @ 690V, AC-1, Ie at 40 °C
|
| LRA |
150 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Total power dissipation |
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.80...1.1) x Us @ DC control
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9A @ 690V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Switching of DC loads |
3-poles in series: 27A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| Coil operating limits, pick-up |
85...10% x voltage @ 50/60 Hz
|
| Coil operating limits, dropout |
30...60% x voltage @ 50/60 Hz
|
| Coil |
Electronic
|
| Fuse type |
H, J, R
|
| Operating position |
Vertical
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
| Humidity |
Non-condensing: 5...95%
|
| Required torque |
Load: 22 lbin
|
|---|---|
| Wire size |
Load: 16...10 AWG for power terminals
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimensions Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimensions Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Australian RCM
- CE
- Eurasion Economic Community
- Korean KC
- UL Listed
- Safety
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of normally open contacts as main contact |
4
|
|---|---|
| Number of normally closed contacts as main contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts, max |
8
|
| Operating time, pick-up |
15 ms
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Mechanical life |
13 mons of ops
|
| Altitude, max |
2000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Operating time, drop-out |
10 ms
|
| Voltage type for actuating |
AC/DC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Rated control supply voltage at DC |
20 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Heat dissipation |
4.7 W
|
| NEMA size |
00...8
|
| Operating time, closing delay |
15 ms
|
| Operating time, opening delay |
10 ms
|
| Main current circuit resistance |
0.46 mΩ
|
| Operating volt amperes |
8VA @ 50/60 Hz, sealed
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Energy-saving contactor
|
| Energy-efficient coil, hold-in |
1.7VA/1.7 W @ 24-60V AC, 20-60V DC
|
| Energy-efficient coil, pick-up |
16VA/12...16 W @ 24-60V AC, 20-60V DC
|
| General purpose current (enclosed) |
16A @ 600V per UL/CSA
|
| Power dissipation |
1 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
25A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.6 A @ 220-240V, 3-phase per UL/CSA
|
| Available short circuit ampere |
65,000A @ 480V max, circuit breaker, RMS symmetrical
|
| Rated current |
4-Pole: 30A @ 690V, AC-1, Ie at 40 °C
|
| LRA |
150 A @ 440-480V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B
|
| Total power dissipation |
2.6 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Operating limits, pick-up |
(0.80...1.1) x Us @ DC control
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 32A @ 400V, 100 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
7.60A @ 460V AC, 500000 electrical ops, 3-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 25A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9A @ 690V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 9 kVA @ 400V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
7.5 kW @ 690V, AC-2, AC-3 switching of 3-phase motors (50 Hz), ambient temperature 60 °C (140 °F)
|
| Switching of DC loads |
3-poles in series: 27A @ 220V (Shunt-wound motors starting, reverse current breaking, reversing, stepping DC-3 at 60 °C)
|
| Optional accessories |
Side- or front-mount auxiliary contacts, Mechanical interlocks, Terminal lugs, Terminal shields, Connecting bars
|
| Features |
Compact size, Sizes 00...5: AC/DC electronic coil with optional PLC interface, Sizes 6...8: AC/DC with PLC interface, Integrated surge suppression, Panel or DIN Rail mountable, Finger safe, Complete range of accessories, Meets global standards, Consists o
|
| Contacts |
Sizes 0...3: 3 power poles with internal N.O. or N.C. auxiliary contact or 4 power poles., Sizes 1...3: 3 power poles with side mounted N.O. / N.C. auxiliary contact or 4 power poles, Sizes 4...8: 3 main poles with 2 auxiliary contacts (1 N.O. and 1 N.C.)
|
| Coil operating limits, pick-up |
85...10% x voltage @ 50/60 Hz
|
| Coil operating limits, dropout |
30...60% x voltage @ 50/60 Hz
|
| Coil |
Electronic
|
| Fuse type |
H, J, R
|
| Operating position |
Vertical
|
|---|---|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
| Ambient temperature |
Storage range: -55...80 °C (-67...176 °F)
|
| Humidity |
Non-condensing: 5...95%
|
| Required torque |
Load: 22 lbin
|
|---|---|
| Wire size |
Load: 16...10 AWG for power terminals
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Dimensions Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Dimensions Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
Specification Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
500-td014_-en-p
Technical Data
500-TD014 |
|
300-td003_-en-p
Technical Data
300-TD003 |
| General | Publication |
|---|---|
| Specification Sheet | -- |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
| 300-td003_-en-p | 300-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Australian RCM
- CE
- Eurasion Economic Community
- Korean KC
- UL Listed
- Safety
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.