ArmorStart VFD-G Mod
ArmorStart VFD-G Mod
| Unique Product Identifier |
284E-FVD6P0Z-N-RG-SBG-DB1-EMI
|
|---|---|
| UPC |
889508118154
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| 3-phase power/motor cable connection |
Round-ArmorStart ST compatible
|
|---|---|
| Accel/decel |
Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments.
|
| Application in industrial area permitted |
True
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Carrier frequency |
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
|
| Circuit breaker operational current rating, max |
60A @ 480V (with gland type: RR)
|
| Communication rate |
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Control module |
Control module only
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DB resistance, min |
97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp
|
| DHCP timeout |
Ethernet port: 30 s
|
| Data |
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Drive efficiency |
97.5% typical
|
| Drive input current ratings |
Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW
|
| Drive output current ratings |
Sensorless vector control: 6.0A @ 460V, 60 Hz, 3-phase, 3 Hp
|
| Drive output frequency |
0...400 Hz progmable
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Electronic motor overload protection |
Sensorless vector control: Class 10 protection with speed sensitive response
|
| Ethernet receptacles |
Ethernet Port: 2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: ring recovery time is less than 3 ms for a 50 node network
|
| Faultless power ride through |
Sensorless vector control: 100 ms
|
| Frequency accuracy - digital input |
Sensorless vector control: within ±0.05% of set output frequency.
|
| Fuse operational current rating, max |
Time delay: 20 A @ 480Y/277V (with gland type: RR)
|
| Hp (KW) rating/input voltage, max |
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
|
| IP address |
Ethernet port: DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A2): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A2): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A2): 10...26V DC
|
| Input compatibility |
Sourced from control circuit (A3/A2): IEC 1+ per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Internal fan for 284 |
Fan L10 ops data: 80K hr at 40 °C (104 °F)
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| Mains frequency |
50/60 Hz
|
| Max. output frequency |
400 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Motor overload protection |
Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection)
|
| Number of contacts |
Output ratings - sourced from control circuit (A1/A2): 2
|
| ON-state voltage, max |
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power Circuit: 50/60 Hz
|
| Option 2 |
Source brake contactor
|
| Option 3 |
EMI filter
|
| Over voltage |
Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line)
|
| Overcurrent |
Sensorless vector control: 200% hardware limit, 300% instantaneous fault
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Ethernet port: embedded switch with 2 ports
|
| Preset speeds |
Sensorless vector control: 8
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V (with gland type: RR)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operation voltage |
Power circuit: 380...480V
|
| Rated output operating current, max |
Power circuit: 6 A @ 3-phase, 3 Hp rating
|
| Rated output operation voltage |
Sourced from control circuit (A1/A2): 26.4V DC
|
| Security |
Web server: login and password configurable
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short-circuit protection device list |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Skip frequency |
Sensorless vector control: Yes
|
| Speed regulation - open loop with slip compensation |
Sensorless vector control: ±1% of base speed across a 60:1 speed range
|
| StepLogic® functionality |
Sensorless vector control: Yes
|
| Stop modes |
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Timer/counter functions |
Sensorless vector control: Yes
|
| Torque performance mode |
Sensorless vector control and volts per Hz
|
| Total control power |
EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA)
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24V DC
|
| Under voltage |
Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line)
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power
|
| Web server |
Embedded web server
|
| Altitude |
1000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Shipping weight, approx |
13.6 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
|---|
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | 280ES-TD001 |
| Product Profile | 280ES-PC001 |
| User Manual | 280-UM002 |
| Selection Guide | 280-SG002 |
| User Manual | Publication |
|---|---|
| 280e-um001_-en-p | 280E-UM001 |
This product was certified with the above certifications as of 2026-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
284E-FVD6P0Z-N-RG-SBG-DB1-EMI
|
|---|---|
| UPC |
889508118154
|
| Estimated Lead Time |
182 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| 3-phase power/motor cable connection |
Round-ArmorStart ST compatible
|
|---|---|
| Accel/decel |
Sensorless vector control: two independently progmable accel and decel times. each time may be progmed from 0...600 s in 0.1 s increments.
|
| Application in industrial area permitted |
True
|
| Blocking voltage, max |
Output ratings - sourced from control circuit (A1/A2): 35V DC
|
| Carrier frequency |
Sensorless vector control: 2...16 kHz. drive rating is based on 4 kHz.
|
| Circuit breaker operational current rating, max |
60A @ 480V (with gland type: RR)
|
| Communication rate |
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
|
| Configuration |
Web server: status, diagnostics and configuration tabs
|
| Control module |
Control module only
|
| Conventional thermal current (Ith) |
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A max. combined
|
| Current available |
Sensor source: 50 mA maximum per input, 200 mA for any single point
|
| Cycle rate, max |
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
|
| DB resistance, min |
97 Ω @ drive input voltage of 480V @ 50/60Hz, 2.2 kW, 3 Hp
|
| DHCP timeout |
Ethernet port: 30 s
|
| Data |
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
|
| Device connections |
TCP port supports 5 concurrent incoming connections
|
| Device level ring |
Beacon-based performance including IEEE 1588 end to end transparent clock
|
| Dielectric withstand |
Power circuit: 2500V AC per IEC
|
| Drive efficiency |
97.5% typical
|
| Drive input current ratings |
Sensorless vector control: 9.00A @ 380V, 50 Hz, 3-phase, 2.2 kW
|
| Drive output current ratings |
Sensorless vector control: 6.0A @ 460V, 60 Hz, 3-phase, 3 Hp
|
| Drive output frequency |
0...400 Hz progmable
|
|
Web server: support simple mail transfer protocol (SMTP)
|
|
| Electronic motor overload protection |
Sensorless vector control: Class 10 protection with speed sensitive response
|
| Ethernet receptacles |
Ethernet Port: 2 D-coded, 4-pin female M12 connectors
|
| Fault recovery |
DLR: ring recovery time is less than 3 ms for a 50 node network
|
| Faultless power ride through |
Sensorless vector control: 100 ms
|
| Frequency accuracy - digital input |
Sensorless vector control: within ±0.05% of set output frequency.
|
| Fuse operational current rating, max |
Time delay: 20 A @ 480Y/277V (with gland type: RR)
|
| Hp (KW) rating/input voltage, max |
Sensorless vector control: 5 Hp (3.3 kW)/480V AC
|
| IP address |
Ethernet port: DHCP enabled by default
|
| Input OFF-state current |
Sourced from control circuit (A3/A2): <1.5 mA
|
| Input OFF-state voltage |
Sourced from control circuit (A3/A2): 0...5V DC
|
| Input ON-state current |
Sourced from control circuit (A3/A2): 7.2mA @ 24V DC
|
| Input ON-state voltage |
Sourced from control circuit (A3/A2): 10...26V DC
|
| Input compatibility |
Sourced from control circuit (A3/A2): IEC 1+ per IEC
|
| Input filter - software selectable |
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
|
| Input frequency response, max |
Sourced from control circuit (A3/A2): 200 Hz (DeviceLogix response is greater than 200 Hz, network response depends on control system network performance.)
|
| Insulation voltage |
Power circuit: rated 600V
|
| Internal fan for 284 |
Fan L10 ops data: 80K hr at 40 °C (104 °F)
|
| Load types |
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
|
| Mains frequency |
50/60 Hz
|
| Max. output frequency |
400 Hz
|
| Module inrush current |
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
|
| Module steady current |
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
|
| Motor overload protection |
Sensorless vector control: I²t overload protection - 150% @ 60s, 200% @ 3s (provides Class 10 protection)
|
| Number of contacts |
Output ratings - sourced from control circuit (A1/A2): 2
|
| ON-state voltage, max |
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
|
| Off-state leakage current, max |
Output ratings - sourced from control circuit (A1/A2): 10 µA
|
| Operating frequency |
Power Circuit: 50/60 Hz
|
| Option 2 |
Source brake contactor
|
| Option 3 |
EMI filter
|
| Over voltage |
Sensorless vector control: 380...460V AC input - trip occurs @ 810V DC bus voltage (equivalent to 575V AC incoming line)
|
| Overcurrent |
Sensorless vector control: 200% hardware limit, 300% instantaneous fault
|
| Overvoltage category |
Control circuit: III per IEC
|
| Peak output current |
Sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
|
| Ports |
Ethernet port: embedded switch with 2 ports
|
| Preset speeds |
Sensorless vector control: 8
|
| RMS symmetrical amperes |
65 kA @ 480Y/277V (with gland type: RR)
|
| Rated impulse voltage |
Power circuit: 6 kV
|
| Rated input operation voltage |
Sourced from control circuit (A3/A2): 24V DC
|
| Rated operation voltage |
Power circuit: 380...480V
|
| Rated output operating current, max |
Power circuit: 6 A @ 3-phase, 3 Hp rating
|
| Rated output operation voltage |
Sourced from control circuit (A1/A2): 26.4V DC
|
| Security |
Web server: login and password configurable
|
| Short circuit protection device performance (SCPD) type |
Type 1
|
| Short-circuit protection device list |
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
|
| Skip frequency |
Sensorless vector control: Yes
|
| Speed regulation - open loop with slip compensation |
Sensorless vector control: ±1% of base speed across a 60:1 speed range
|
| StepLogic® functionality |
Sensorless vector control: Yes
|
| Stop modes |
Sensorless vector control: multiple progmable stop modes including - rA, coast, DC-brake, rA-to-hold and S curve.
|
| Supporting protocol for EtherNet/IP |
True
|
| Surge suppression |
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
|
| Thermo-protection |
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
|
| Timer/counter functions |
Sensorless vector control: Yes
|
| Torque performance mode |
Sensorless vector control and volts per Hz
|
| Total control power |
EtherNet/IP version: 8.4 W with dynamic brake or output contactor option (A3/A2 with HOA)
|
| Total control power (pick up) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Total control power (running) |
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
|
| Type of contacts |
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
|
| Type of control circuit |
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
|
| Type of current |
Output ratings - sourced from control circuit (A1/A2): 24V DC
|
| Under voltage |
Sensorless vector control: 380...480V AC input - trip occurs @ 390V DC bus voltage (equivalent to 275V AC incoming line)
|
| Utilization category |
Power circuit: AC-3 per IEC
|
| Voltage status only |
Sensor source: 11...26.4V DC from unswitched power
|
| Web server |
Embedded web server
|
Compliance & Environment
| Altitude |
1000 m
|
|---|---|
| Conducted radio frequency emissions |
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
|
| Degree of protection (NEMA) |
4
|
| Electrostatic discharge |
4 kV contact and 8 kV air
|
| Fast transient |
2 kV (power), 2 kV (PE), 1 kV (communications and control)
|
| Humidity |
5...95% (noncondensing)
|
| Operating temperature |
-20 °C
|
| Pollution degree |
3
|
| Protection against shock |
Power circuit: IP2X per IEC
|
| Radiated emissions |
Class A, Group 1, equivalent to C2 emissions
|
| Radio frequency electromagnetic field |
10V/m, 80 MHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz...2.7 GHz
|
| Storage and transportation temperature |
-25 °C
|
| Surge transient |
1 kV (12) L-L, 2 kV (2) L-N (earth)
|
Physical Characteristics
| Degree of protection (IP) |
IP67
|
|---|---|
| Disconnect lock out |
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
|
| Shipping weight, approx |
13.6 kg
|
| Shock |
Opsal: 15 G
|
| Tightening torque |
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
|
| Vibration |
Opsal, 1 G, 0.15 mm (0.006 in) displacement
|
| Wire strip length |
Power and ground terminals: 0.35 in (9 mm)
|
| Wire size |
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Technical Data
General
280ES-TD001 |
|
Product Profile
General
280ES-PC001 |
|
User Manual
General
280-UM002 |
|
Selection Guide
General
280-SG002 |
|
280e-um001_-en-p
User Manual
280E-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | 280ES-TD001 |
| Product Profile | 280ES-PC001 |
| User Manual | 280-UM002 |
| Selection Guide | 280-SG002 |
| User Manual | Publication |
| 280e-um001_-en-p | 280E-UM001 |
Certifications
This product was certified with the above certifications as of 2026-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|