EtherNet_IP ArmorStart VFD
EtherNet_IP ArmorStart VFD
| Unique Product Identifier |
284E-FVD4P0Z-10-CRW-3-DB1-SB-EMI-OC
|
|---|---|
| UPC |
191326632348
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Communications |
EtherNet
|
|---|---|
| Option 2 |
Source Brake Contactor
|
| Option 3 |
EMI Filter
|
| Torque Performance |
Sensorless Vect Ctrl and V/Hz
|
| Current |
10 A
|
|---|---|
| Voltage |
24 V DC
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Specifications Sheet | -- |
| External Connections and OL Curves | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 280e-um001_-en-p | 280E-UM001 |
This product was certified with the above certifications as of 2026-06-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
284E-FVD4P0Z-10-CRW-3-DB1-SB-EMI-OC
|
|---|---|
| UPC |
191326632348
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Electrical & Connectivity
| Communications |
EtherNet
|
|---|---|
| Option 2 |
Source Brake Contactor
|
| Option 3 |
EMI Filter
|
| Torque Performance |
Sensorless Vect Ctrl and V/Hz
|
| Current |
10 A
|
|---|---|
| Voltage |
24 V DC
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Specifications Sheet
General
-- |
|
External Connections and OL Curves
General
-- |
|
Circuit Protection Device And SCCR Tables
General
-- |
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
280e-um001_-en-p
User Manual
280E-UM001 |
| General | Publication |
|---|---|
| Specifications Sheet | -- |
| External Connections and OL Curves | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
| 280e-um001_-en-p | 280E-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-06-05. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|