Loading
View all ArmorStart Distributed Motor Controllers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
284E-FVD1P4Z-10-CR-3-OC

EtherNet_IP ArmorStart VFD

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2026, the EtherNet_IP ArmorStart VFD will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 1.4A, 0.4kW, 0.5 Hp, 10 A Rated Device, Conduit Entrance with Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, Output Connector
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
284E-FVD1P4Z-10-CR-3-OC

EtherNet_IP ArmorStart VFD

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 01, 2026, the EtherNet_IP ArmorStart VFD will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 01, 2026 Replacement Category: Engineering Replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 1.4A, 0.4kW, 0.5 Hp, 10 A Rated Device, Conduit Entrance with Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, Output Connector
  • Add to BOM
  • Register your product
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
284E-FVD1P4Z-10-CR-3-OC
UPC
887172384974
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Communications
EtherNet
Option 2
No Selection for
Option 3
Output Contactor
Torque Performance
Sensorless Vect Ctrl and V/Hz
3-phase power/motor cable connection
Conduit entrance with motor cable
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Baud rates
125, 250, 500 kbps
Communication
EtherNet/IP
Connection type
Quick disconnects
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Current available
Sensor source: 50 mA maximum per input, 200 mA total
DeviceNet input current
364mA @ 11V DC - 4.0 W
DeviceNet input current surge
15 A for 250 µs
DeviceNet supply voltage rating
Range 11...25V DC @ 24V DC Nominal
Dielectric withstand
Power circuit: 2500V AC per IEC
Disconnect
Motor disconnect
Distance, max
500 m (1630 ft) @ 125 kbps
Drive input current ratings
2.15A @ 380V, 0.4 kW, 3-phase, 50 Hz
Enclosure type
IP67/NEMA 4
External devices powered by DeviceNet
50 mA - total 200 mA
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state current
7.2mA @ 24V DC
Input ON-state voltage
10...26V DC
Input compatibility
IEC 1133 Type 1+
Input filter - software selectable
ON to OFF: settable from 0…64 ms in 1 ms increments
Insulation voltage
Power circuit: rated 600V AC
Kind of current
Output rating- sourced from control circuit: AC/DC
Mains frequency
50/60 Hz
Max. output frequency
400 Hz
Nominal control power (hold in)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Nominal control power (pick up)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Number of analogue inputs
4
Number of contacts
Output rating- sourced from control circuit: 2
Number of digital inputs
4
Number of digital outputs
2
Number of inputs
4
Operating frequency
Power circuit: 50/60 Hz
Option 1
HAND-OFF-AUTO selector keypad with jog function
Option 3
Output contactor
Outputs current (2) 1 A each, max
External devices powered by control voltage: 2 A @ with brake and output contactor
Overload protection
I²t overload protection - 150% @ 60s, 200% @ 30s
Overvoltage category
Control circuit: III per IEC
Product type
AC Drive
RMS symmetrical amperes
65kA @ 480V/277V per UL/NEMA
Rated impulse voltage
Power circuit: rated 6 kV
Rated input operation voltage
24V DC
Rated operation voltage
Power circuit: 380Y/220...480Y/277V AC
Rated output operating current, max
Power circuit: 1.4 A @ 3-phase, 0.5 Hp rating
Rated output operation voltage
Sourced from control circuit: 240V AC / 30V DC
Short circuit protection
10 A rated device
Short-circuit protection device list
Size per NEC group motor per UL/NEMA
Supporting protocol for EtherNet/IP
True
Torque performance mode
Sensorless vector control and volts per Hz
Total w/max. sensor inputs (4)
367mA @ 24V DC - 8.0 W
Trip class
Class 10
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Utilization category
Power circuit: AC-3 per IEC
Voltage status
Sensor source: 11...25V DC from DeviceNet
Altitude
1000 m
Conducted radio frequency emissions
Class A
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV
Humidity
5...95% on-condensing
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10 V/m
Storage and transportation temperature
-25 °C
Surge transient
1 kV L-L, 2 kV L-N (earth)
Mechanical
Approximate shipping weight
19.1 kg
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 9 mm (0.35 in)
Construction
Depth, approx
266.9 mm @ 460V AC, conduit entrance, 2 Hp and below
Height, approx
287.5 mm @ 460V AC, conduit entrance, 2 Hp and below
Number of poles
3
Terminal wire size
Control and safety monitor inputs: 1.0...4.0 mm² per IEC
Width, approx
420.38 mm @ 460V AC, conduit entrance, 2 Hp and below
Wire size
Power and ground terminals: 1.5...4.0 mm² per IEC (primary/sary terminal)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
Circuit Protection Device And SCCR Tables --
Product Cutsheet --
Specifications Sheet --
Repair Parts List --
External Connections and OL Curves --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.02.02 419 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 28xE ArmorStart EtherNet Base Module v2.004 16.28 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod 188 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD & 28xE EtherNet/IP VFD ArmorStart (Main Control Board) v3.001 121 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 156 KB Product DocumentationProduct Documentation Release notes
Firmware for 280E,281E,284E ArmorStart ENet Ser. C v2.003 16.04 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
Documentation Size Notes
Documentation for 284E v3.001 Ctrl Mod 1.74 MB
ArmorStart 28xD & 28xE Main Control Board Flash Guide. 420 KB
EDS - Electronic Data Sheet Files Size Notes
EDS Files for 284 v83.017 and earlier 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
EDS Files for 284 v83.017 and earlier 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 AOP - Add On Profiles 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 AOP - Add On Profiles 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.02.02 AOP - Add On Profiles 419 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xE ArmorStart EtherNet Base Module v2.004 Firmware 16.28 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod Firmware 188 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD & 28xE EtherNet/IP VFD ArmorStart (Main Control Board) v3.001 Firmware 121 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 Firmware 156 KB Product DocumentationProduct Documentation Release notes
Firmware for 280E,281E,284E ArmorStart ENet Ser. C v2.003 Firmware 16.04 MB Product DocumentationProduct Documentation Release notes
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
Documentation for 284E v3.001 Ctrl Mod Documentation 1.74 MB
ArmorStart 28xD & 28xE Main Control Board Flash Guide. Documentation 420 KB
EDS Files for 284 v83.017 and earlier EDS - Electronic Data Sheet Files 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
EDS Files for 284 v83.017 and earlier EDS - Electronic Data Sheet Files 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
284E-FVD1P4Z-10-CR-3-OC
UPC
887172384974
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Communications
EtherNet
Option 2
No Selection for
Option 3
Output Contactor
Torque Performance
Sensorless Vect Ctrl and V/Hz
3-phase power/motor cable connection
Conduit entrance with motor cable
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
Baud rates
125, 250, 500 kbps
Communication
EtherNet/IP
Connection type
Quick disconnects
Conventional thermal current (Ith)
Output rating- sourced from control circuit: total of both outputs ≤2 A
Current available
Sensor source: 50 mA maximum per input, 200 mA total
DeviceNet input current
364mA @ 11V DC - 4.0 W
DeviceNet input current surge
15 A for 250 µs
DeviceNet supply voltage rating
Range 11...25V DC @ 24V DC Nominal
Dielectric withstand
Power circuit: 2500V AC per IEC
Disconnect
Motor disconnect
Distance, max
500 m (1630 ft) @ 125 kbps
Drive input current ratings
2.15A @ 380V, 0.4 kW, 3-phase, 50 Hz
Enclosure type
IP67/NEMA 4
External devices powered by DeviceNet
50 mA - total 200 mA
Input OFF-state current
<1.5 mA
Input OFF-state voltage
0...5V DC
Input ON-state current
7.2mA @ 24V DC
Input ON-state voltage
10...26V DC
Input compatibility
IEC 1133 Type 1+
Input filter - software selectable
ON to OFF: settable from 0…64 ms in 1 ms increments
Insulation voltage
Power circuit: rated 600V AC
Kind of current
Output rating- sourced from control circuit: AC/DC
Mains frequency
50/60 Hz
Max. output frequency
400 Hz
Nominal control power (hold in)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Nominal control power (pick up)
External devices powered by control voltage: 64 W @ with maximum outputs, with brake and output contactor
Number of analogue inputs
4
Number of contacts
Output rating- sourced from control circuit: 2
Number of digital inputs
4
Number of digital outputs
2
Number of inputs
4
Operating frequency
Power circuit: 50/60 Hz
Option 1
HAND-OFF-AUTO selector keypad with jog function
Option 3
Output contactor
Outputs current (2) 1 A each, max
External devices powered by control voltage: 2 A @ with brake and output contactor
Overload protection
I²t overload protection - 150% @ 60s, 200% @ 30s
Overvoltage category
Control circuit: III per IEC
Product type
AC Drive
RMS symmetrical amperes
65kA @ 480V/277V per UL/NEMA
Rated impulse voltage
Power circuit: rated 6 kV
Rated input operation voltage
24V DC
Rated operation voltage
Power circuit: 380Y/220...480Y/277V AC
Rated output operating current, max
Power circuit: 1.4 A @ 3-phase, 0.5 Hp rating
Rated output operation voltage
Sourced from control circuit: 240V AC / 30V DC
Short circuit protection
10 A rated device
Short-circuit protection device list
Size per NEC group motor per UL/NEMA
Supporting protocol for EtherNet/IP
True
Torque performance mode
Sensorless vector control and volts per Hz
Total w/max. sensor inputs (4)
367mA @ 24V DC - 8.0 W
Trip class
Class 10
Type of contacts
Output rating- sourced from control circuit: normally open (NO)
Type of control circuit
Output rating- sourced from control circuit: electromechanical relay
Utilization category
Power circuit: AC-3 per IEC
Voltage status
Sensor source: 11...25V DC from DeviceNet
Compliance & Environment
Altitude
1000 m
Conducted radio frequency emissions
Class A
Degree of protection (NEMA)
4
Electrostatic discharge
4 kV contact and 8 kV air
Fast transient
2 kV
Humidity
5...95% on-condensing
Operating temperature
-20 °C
Pollution degree
3
Protection against shock
Power circuit: IP2X per IEC
Radiated emissions
Class A, group 1, equivalent to C2 emissions
Radio frequency electromagnetic field
10 V/m
Storage and transportation temperature
-25 °C
Surge transient
1 kV L-L, 2 kV L-N (earth)
Physical Characteristics
Mechanical
Approximate shipping weight
19.1 kg
Degree of protection (IP)
IP67
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Shock
Opsal: 15 G
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Wire strip length
Power and ground terminals: 9 mm (0.35 in)
Construction
Depth, approx
266.9 mm @ 460V AC, conduit entrance, 2 Hp and below
Height, approx
287.5 mm @ 460V AC, conduit entrance, 2 Hp and below
Number of poles
3
Terminal wire size
Control and safety monitor inputs: 1.0...4.0 mm² per IEC
Width, approx
420.38 mm @ 460V AC, conduit entrance, 2 Hp and below
Wire size
Power and ground terminals: 1.5...4.0 mm² per IEC (primary/sary terminal)
Drawings
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Documents
Circuit Protection Device And SCCR Tables General
--
Product Cutsheet General
--
Specifications Sheet General
--
Repair Parts List General
--
External Connections and OL Curves General
--
280e-um001_-en-p User Manual
280E-UM001
General Publication
Circuit Protection Device And SCCR Tables --
Product Cutsheet --
Specifications Sheet --
Repair Parts List --
External Connections and OL Curves --
User Manual Publication
280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
AOP - Add On Profiles Size Notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.02.02 419 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 488 MB Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for 28xE ArmorStart EtherNet Base Module v2.004 16.28 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod 188 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD & 28xE EtherNet/IP VFD ArmorStart (Main Control Board) v3.001 121 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 156 KB Product DocumentationProduct Documentation Release notes
Firmware for 280E,281E,284E ArmorStart ENet Ser. C v2.003 16.04 MB Product DocumentationProduct Documentation Release notes
Product Security Advisory Size Notes
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
CVE-2025-9437 -
Documentation Size Notes
Documentation for 284E v3.001 Ctrl Mod 1.74 MB
ArmorStart 28xD & 28xE Main Control Board Flash Guide. 420 KB
EDS - Electronic Data Sheet Files Size Notes
EDS Files for 284 v83.017 and earlier 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
EDS Files for 284 v83.017 and earlier 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
EDS files for 284E (multi) 2.16 MB
EDS files for EtherNet/IP Family (multi) 6.27 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 AOP - Add On Profiles 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
AOP for 280E, 281E, 284E ArmorStart EtherNet & ST v2.05.06 AOP - Add On Profiles 537 MB
AOP for 280E,281E,284E ArmorStart ENet v2.02.02 AOP - Add On Profiles 419 MB Product DocumentationProduct Documentation Release notes
AOP for 280E,281E,284E ArmorStart ENet v2.05.07 AOP - Add On Profiles 488 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xE ArmorStart EtherNet Base Module v2.004 Firmware 16.28 MB Product DocumentationProduct Documentation Release notes
Firmware for 28xD, 28xG and 28xE ArmorStart Main Control Board v3.002 Ctrl Mod Firmware 188 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD & 28xE EtherNet/IP VFD ArmorStart (Main Control Board) v3.001 Firmware 121 KB Product DocumentationProduct Documentation Release notes
Firmware for 28xD and 28xE ArmorStart (Main Control Board) v2.008 Firmware 156 KB Product DocumentationProduct Documentation Release notes
Firmware for 280E,281E,284E ArmorStart ENet Ser. C v2.003 Firmware 16.04 MB Product DocumentationProduct Documentation Release notes
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
CVE-2025-9437 Product Security Advisory -
Documentation for 284E v3.001 Ctrl Mod Documentation 1.74 MB
ArmorStart 28xD & 28xE Main Control Board Flash Guide. Documentation 420 KB
EDS Files for 284 v83.017 and earlier EDS - Electronic Data Sheet Files 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
EDS Files for 284 v83.017 and earlier EDS - Electronic Data Sheet Files 2.25 MB Product DocumentationProduct Documentation Release notes
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
EDS files for 284E (multi) EDS - Electronic Data Sheet Files 2.16 MB
EDS files for EtherNet/IP Family (multi) EDS - Electronic Data Sheet Files 6.27 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
EtherNet_IP ArmorStart VFD
CloseClose
284E-FVD1P4Z-10-CR-3-OC
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose