284E-FVD1P4Z-10-CR-3-DB1-SB-EMI
EtherNet_IP ArmorStart VFD Safety
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of June 01, 2026, the EtherNet_IP ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 01, 2026
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 1.4A, 0.4kW, 0.5 Hp, 10 A Rated Device, Conduit Entrance with Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, IP67 Dynamic Brake Resistor, Source Brake Contactor with Motor Cable , EMI Filter
284E-FVD1P4Z-10-CR-3-DB1-SB-EMI
EtherNet_IP ArmorStart VFD Safety
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Lifecycle status:
Discontinued
Rockwell Automation announces that as of June 01, 2026, the EtherNet_IP ArmorStart VFD Safety will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 01, 2026
Replacement Category:
Engineering Replacement
Product at a glance
Product Registration
Description
Bulletin 284 ArmorStart W/ Variable Frequency AC DriveEtherNet/IP, 1.4A, 0.4kW, 0.5 Hp, 10 A Rated Device, Conduit Entrance with Motor Cable Supplied, Hand-Off-Auto Selector Keypad with Jog Function, IP67 Dynamic Brake Resistor, Source Brake Contactor with Motor Cable , EMI Filter
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
284E-FVD1P4Z-10-CR-3-DB1-SB-EMI
|
|---|---|
| UPC |
194033473860
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specifications Sheet | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Repair Parts List | -- |
| External Connections and OL Curves | -- |
| User Manual | Publication |
|---|---|
| 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
284E-FVD1P4Z-10-CR-3-DB1-SB-EMI
|
|---|---|
| UPC |
194033473860
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Mexico
|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Specifications Sheet
General
-- |
|
Circuit Protection Device And SCCR Tables
General
-- |
|
Repair Parts List
General
-- |
|
External Connections and OL Curves
General
-- |
|
280e-um001_-en-p
User Manual
280E-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Specifications Sheet | -- |
| Circuit Protection Device And SCCR Tables | -- |
| Repair Parts List | -- |
| External Connections and OL Curves | -- |
| User Manual | Publication |
| 280e-um001_-en-p | 280E-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Release notes
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Multiple countries of origin based on manufacturing location
EtherNet_IP ArmorStart VFD Safety
284E-FVD1P4Z-10-CR-3-DB1-SB-EMI
Close
Print
Copyright ©2026 Rockwell Automation, Inc.