Ingress Protection | IP67- Type 4-12 |
---|---|
Pin Count | 4 Pin |
Wire Size | 14 AWG |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.692 |
Lead Time | 45 |
Dimension Width | 19.507 |
Dimension Length | 25.095 |
Stock Status | NON_STOCKED |
Weight | 0.28 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | User Manual | 280ES-UM002 |
General | Selection Guide | 280-SG002 |
General | Technical Data | 280ES-TD001 |
General | Product Cutsheet | -- |
General | Product Profile | 280ES-PC001 |
Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Ingress Protection | IP67- Type 4-12 |
---|---|
Pin Count | 4 Pin |
Wire Size | 14 AWG |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.692 |
Lead Time | 45 |
Dimension Width | 19.507 |
Dimension Length | 25.095 |
Stock Status | NON_STOCKED |
Weight | 0.28 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
User Manual
General
280ES-UM002 |
Selection Guide
General
280-SG002 |
Technical Data
General
280ES-TD001 |
Product Cutsheet
General
-- |
Product Profile
General
280ES-PC001 |
280pwr-td001_-en-p
Technical Data
280PWR-TD001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 280ES-UM002 |
General | Selection Guide | 280-SG002 |
General | Technical Data | 280ES-TD001 |
General | Product Cutsheet | -- |
General | Product Profile | 280ES-PC001 |
Technical Data | 280pwr-td001_-en-p | 280PWR-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.