Communications | DeviceNet |
---|---|
Enclosure Type | Near motor |
Option 2 | 120V AC EM Brake |
Power Supply | 24V DC |
Setting | Class 10,15,20 |
Temperature Rating | -20…40C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.7 |
Lead Time | 59 |
Dimension Width | 33.299 |
Dimension Length | 38.71 |
Stock Status | NON_STOCKED |
Weight | 11.517 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
User Manual | 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications | DeviceNet |
---|---|
Enclosure Type | Near motor |
Option 2 | 120V AC EM Brake |
Power Supply | 24V DC |
Setting | Class 10,15,20 |
Temperature Rating | -20…40C |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.7 |
Lead Time | 59 |
Dimension Width | 33.299 |
Dimension Length | 38.71 |
Stock Status | NON_STOCKED |
Weight | 11.517 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
280-um004_-en-p
User Manual
280-UM004 |
Type | Resource | Publication |
---|---|---|
User Manual | 280-um004_-en-p | 280-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.