Loading
  • alt text
alt text
280E-FN-10-C

ArmorStart Repair Base Mod Starter

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 280E-FN-10-C product image
Lifecycle status: Active Mature
Product at a glance
Repair Options Available
Lifecycle status: Active Mature
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Environmental
Electrical
Construction
Documents
Certifications
Alternative Products
Technotes
Communications
Ethernet
Degree of protection (IP)
IP67
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Mechanical life operations
Contactor C23 (AC-3): 13000000 ops per IEC
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Altitude
2000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Humidity
5...95% (noncondensing)
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Radio frequency electromagnetic field
10V/m, 80 KHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz ...2.7 GHz
Degree of protection (NEMA)
4
Pollution degree
3
Electrostatic discharge
4 kV contact and 8 kV Air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Overload current range
1.1 A
Short circuit protection
10 A rated device
DHCP timeout
Ethernet port: 30 s
Web server
Embedded web server
Overvoltage category
Control circuit: III per IEC
Rated operational current
Power circuit: 5.5 A maximum
Rated impulse voltage
Power circuit: 6 kV
IP address
Ethernet port: DHCP enabled by default
Ports
Ethernet port: embedded switch with 2 ports
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Input OFF-state current
Sourced from control circuit (A3/A3): <1.5 mA
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
Sourced from control circuit (A3/A3): 7.2mA @ 24V DC
Ethernet receptacles
Ethernet port: 2 D-coded, 4-pin female M12 connectors
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
Voltage status only
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
Trip rating
120% of full load current (FLC) setting
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Input compatibility
Sourced from control circuit (A3/A3): IEC 1133 Type 1+ per IEC
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
ON-state voltage, max
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Insulation voltage
Power circuit: rated 600V
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR)
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated operation voltage
Power circuit: 200...575V
3-phase power/motor cable connection
Conduit entrance
Input filter - software selectable
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Peak output current
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Trip class
Class 10, 15, 20
Operational power rating
Full voltage starters - IP67/NEMA Type 4: 3Hp @ 460V AC, 60 Hz (Current rating 1.1...5.5 A)
Data
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
Input frequency response, max
Sourced from control circuit (A3/A3): 200 Hz (DeviceLogix response is greater than 200 Hz. Network response depends on control system network performance.)
Device connections
TCP port supports 5 concurrent incoming connections
Number of digital inputs
4
Number of digital outputs
2
Application in industrial area permitted
True
Max. output frequency
400 Hz
Supporting protocol for EtherNet/IP
True
Mains frequency
50/60 Hz
Short circuit protection device performance (SCPD) type
Type 1
Utilization category
Power circuit: AC-3 per IEC
Security
Web server: login and password configurable
Input OFF-state voltage range
Sourced from control circuit (A3/A3): 0...5V DC
Input ON-state voltage range
Sourced from control circuit (A3/A3): 10...26V DC
Configuration
Web server: status, diagnostics and configuration tabs
E-mail
Web server: support simple mail transfer protocol (SMTP)
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Fault recovery
DLR: ring recovery time is less than 3 ms for a 50 node network
DC control voltage
EtherNet/IP version: 24V DC (A1/A2, A3/A2, without and without HOA)
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Number of poles
3
Type Resource Publication
General Product Cutsheet --
User Manual 280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communications
Ethernet
Degree of protection (IP)
IP67
Shipping weight, approx
10.4 kg
Shock
Opsal: 15 G
Wire strip length
Power and ground terminals: 0.35 in (9 mm)
Vibration
Opsal, 1 G, 0.15 mm (0.006 in) displacement
Tightening torque
Power and ground terminals: 4.5 in-lb per UL/NEMA (sary terminal)
Mechanical life operations
Contactor C23 (AC-3): 13000000 ops per IEC
Disconnect lock out
Recommend 8 mm (5/16 in) lock shackle or hasp. The hasp should not exceed 8 mm (5/16 in) when closed.
Altitude
2000 m
Operating temperature
-20 °C
Storage and transportation temperature
-25 °C
Humidity
5...95% (noncondensing)
Protection against shock
Power circuit: IP2X per IEC
Surge transient
1 kV (12) L-L, 2 kV (2) L-N (earth)
Radiated emissions
Class A, Group 1, equivalent to C2 emissions
Conducted radio frequency emissions
10V rms communications cables, 10V rms (PE), 150 kHz...80 MHz
Radio frequency electromagnetic field
10V/m, 80 KHz...1 GHz, 3V/m, 1.4 GHz...2 GHz, 1V/m, 2.0 GHz ...2.7 GHz
Degree of protection (NEMA)
4
Pollution degree
3
Electrostatic discharge
4 kV contact and 8 kV Air
Fast transient
2 kV (power), 2 kV (PE), 1 kV (communications and control)
Overload current range
1.1 A
Short circuit protection
10 A rated device
DHCP timeout
Ethernet port: 30 s
Web server
Embedded web server
Overvoltage category
Control circuit: III per IEC
Rated operational current
Power circuit: 5.5 A maximum
Rated impulse voltage
Power circuit: 6 kV
IP address
Ethernet port: DHCP enabled by default
Ports
Ethernet port: embedded switch with 2 ports
Rated input operation voltage
Sourced from control circuit (A3/A2): 24V DC
Input OFF-state current
Sourced from control circuit (A3/A3): <1.5 mA
Module inrush current
EtherNet/IP version: 1.09 A (A1/A2 with HOA)
Module steady current
EtherNet/IP version: 0.3 A (A3/A2 without HOA)
Total control power (running)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Operating frequency
Power circuit: 50/60 Hz
Input ON-state current
Sourced from control circuit (A3/A3): 7.2mA @ 24V DC
Ethernet receptacles
Ethernet port: 2 D-coded, 4-pin female M12 connectors
Number of contacts
Output ratings - sourced from control circuit (A1/A2): 2
Voltage status only
Sensor source: 11...26.4V DC from unswitched power (A3-A2)
Trip rating
120% of full load current (FLC) setting
Type of current
Output ratings - sourced from control circuit (A1/A2): 24V DC
Input compatibility
Sourced from control circuit (A3/A3): IEC 1133 Type 1+ per IEC
Application in industrial area permitted (SCPD list)
Size per NFPA 70 (NEC) or NFPA 79 for group motor applications
ON-state voltage, max
Output ratings - sourced from control circuit (A1/A2): 1.5V DC
Rated output operation voltage
Sourced from control circuit (A1/A2): 26.4V DC
Insulation voltage
Power circuit: rated 600V
Communication rate
Ethernet port: 10/100 Mbs with auto negotiate half duplex and full duplex
Dielectric withstand
Power circuit: 2500V AC per IEC
Type of contacts
Output ratings - sourced from control circuit (A1/A2): normally open (N.O.)
Current available
Sensor source: 50 mA maximum per input, 200 mA for any single point
Type of control circuit
Output ratings - sourced from control circuit (A1/A2): solid state sourcing output
Conventional thermal current (Ith)
Output ratings - sourced from control circuit (A1/A2): 0.5 A each, 1 A maximum combined
Circuit breaker operational current rating, max
60A @ 480V (with gland type: CR or DR)
RMS symmetrical amperes
65 kA @ 480Y/277V (with gland type: RR)
Rated operation voltage
Power circuit: 200...575V
3-phase power/motor cable connection
Conduit entrance
Input filter - software selectable
Sourced from control circuit (A3/A3): settable from 0...64 ms in 1 ms increments (ON to OFF)
Fuse operational current rating, max
Time delay: 20 A @ 480Y/277V (with gland type: RR)
Total control power (pick up)
EtherNet/IP version: 7.2 W (A3/A2 without HOA)
Peak output current
Output ratings - sourced from control circuit (A1/A2): current limited 2-8 A (5 A nominal) @ 24V DC
Trip class
Class 10, 15, 20
Operational power rating
Full voltage starters - IP67/NEMA Type 4: 3Hp @ 460V AC, 60 Hz (Current rating 1.1...5.5 A)
Data
Ethernet port: Transported over both TCP and UDP, Minimum of 500 I/O packets/s (pps), Supports up to 150 concurrent TCP sockets
Input frequency response, max
Sourced from control circuit (A3/A3): 200 Hz (DeviceLogix response is greater than 200 Hz. Network response depends on control system network performance.)
Device connections
TCP port supports 5 concurrent incoming connections
Number of digital inputs
4
Number of digital outputs
2
Application in industrial area permitted
True
Max. output frequency
400 Hz
Supporting protocol for EtherNet/IP
True
Mains frequency
50/60 Hz
Short circuit protection device performance (SCPD) type
Type 1
Utilization category
Power circuit: AC-3 per IEC
Security
Web server: login and password configurable
Input OFF-state voltage range
Sourced from control circuit (A3/A3): 0...5V DC
Input ON-state voltage range
Sourced from control circuit (A3/A3): 10...26V DC
Configuration
Web server: status, diagnostics and configuration tabs
E-mail
Web server: support simple mail transfer protocol (SMTP)
Off-state leakage current, max
Output ratings - sourced from control circuit (A1/A2): 10 µA
Blocking voltage, max
Output ratings - sourced from control circuit (A1/A2): 35V DC
Fault recovery
DLR: ring recovery time is less than 3 ms for a 50 node network
DC control voltage
EtherNet/IP version: 24V DC (A1/A2, A3/A2, without and without HOA)
Device level ring
Beacon-based performance including IEEE 1588 end to end transparent clock
Load types
Output ratings - sourced from control circuit (A1/A2): resistive or light inductive
Surge suppression
Output ratings - sourced from control circuit (A1/A2): integrated diode, clA @ 35V DC
Cycle rate, max
Output ratings - sourced from control circuit (A1/A2): 30 ops/minute capacitive and inductive loads
Thermo-protection
Output ratings - sourced from control circuit (A1/A2): integrated short circuit and over current protection
Wire size
Power and ground terminals: #16... AWG per UL/NEMA (primary/sary terminal)
Number of poles
3
Documents
Product Cutsheet General
--
280e-um001_-en-p User Manual
280E-UM001
Type Resource Publication
General Product Cutsheet --
User Manual 280e-um001_-en-p 280E-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
ArmorStart Repair Base Mod Starter
CloseClose
280E-FN-10-C
Close
Print
Allen-Bradley 280E-FN-10-C product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose