Loading
View all 2711P PanelView Plus 6 400
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
2711P-RDT15C

PanelView Plus Disp Mod - 2711P-RDT15 C

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus Disp Mod - 2711P-RDT15 C will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2021 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus Disp Mod - 2711P-RDT15 C will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2021 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Description
PanelView Plus Display Touch Screen, 15-inch TFT Display, Color, No Options
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
2711P-RDT15C
UPC
611320817171
Estimated Lead Time
67 days
Country of Origin
United States of America
Class
Touch screen monitors
Image Aspect Ratio
Standard Aspect Ratio
Monitor Size
15-in TFT Display
Operator Input
Touch Screen
Options
No
Type of Display
TFT Color
Width
416 mm
Height
330 mm
Depth
65 mm
Weight, approx
4.2 kg
Cutout dimensions
305 x 391 mm
Number of pixels, vertical
768
Number of pixels, horizontal
1024
Display size
15 in
Luminance
300 cd/m2 (Nits)
Input voltage
85...264V AC
Backlight
CCFL, 50000 hr life, minimum
Operator input
Touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Line frequency
47 Hz
Operating force, touch screen
10 g
Remote power input voltage
85...264V AC
Remote power consumption
120VA maximum
External CompactFlash storage
512 MB maximum
PCI slot available power supply, max
11 W DC, 5 W AC
Touch screen
Analog resistive
Actuation rating, touch screen
1 mon presses
LED indicators
COMM (Green), fault (Red)
Battery life
4 yr minimum at 25 °C (77 °F)
Keypad function keys
Function keys, numeric and navigation
Clock
Battery-backed, +/-2 min per month
Application flash memory
20 MB for logic modules, series A to D
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
Operating temperature
0 °C
Nonoperating temperature
-25 °C
Shock
Operating: 15 G at 11 ms
Degree of protection (IP)
IP65
Altitude, operating
2000 m
List of degrees of protection (IP)
IP54, IP65
Heat dissipation
240 BTU/hr
Relative humidity
5...95% without condensation
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Display area
304 x 228 mm
Description
1500 touch color display
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
2711P-RDT15C
UPC
611320817171
Estimated Lead Time
67 days
Country of Origin
United States of America
Technical Specifications
Class
Touch screen monitors
Image Aspect Ratio
Standard Aspect Ratio
Monitor Size
15-in TFT Display
Operator Input
Touch Screen
Options
No
Type of Display
TFT Color
Width
416 mm
Height
330 mm
Depth
65 mm
Weight, approx
4.2 kg
Cutout dimensions
305 x 391 mm
Number of pixels, vertical
768
Number of pixels, horizontal
1024
Display size
15 in
Luminance
300 cd/m2 (Nits)
Input voltage
85...264V AC
Backlight
CCFL, 50000 hr life, minimum
Operator input
Touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Line frequency
47 Hz
Operating force, touch screen
10 g
Remote power input voltage
85...264V AC
Remote power consumption
120VA maximum
External CompactFlash storage
512 MB maximum
PCI slot available power supply, max
11 W DC, 5 W AC
Touch screen
Analog resistive
Actuation rating, touch screen
1 mon presses
LED indicators
COMM (Green), fault (Red)
Battery life
4 yr minimum at 25 °C (77 °F)
Keypad function keys
Function keys, numeric and navigation
Clock
Battery-backed, +/-2 min per month
Application flash memory
20 MB for logic modules, series A to D
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
Operating temperature
0 °C
Nonoperating temperature
-25 °C
Shock
Operating: 15 G at 11 ms
Degree of protection (IP)
IP65
Altitude, operating
2000 m
List of degrees of protection (IP)
IP54, IP65
Heat dissipation
240 BTU/hr
Relative humidity
5...95% without condensation
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Display area
304 x 228 mm
Description
1500 touch color display
Documents
Product Cutsheet General
--
view-sg001_-en-p Selection Guide
VIEW-SG001
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PanelView Plus Disp Mod - 2711P-RDT15 C
CloseClose
2711P-RDT15C
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose