
2711P-K6M5A8
PanelView Plus 6 6 Gray Key AC RS232

Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 6 Gray Key AC RS232 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Rockwell Automation announces that as of September 30, 2021, the PanelView Plus 6 6 Gray Key AC RS232 will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2021
Replacement Category:
No planned RA replacement
Product at a glance
Image Aspect Ratio | Standard (4:3) |
---|---|
Type of Display | TFT Grayscale |
Number of HW-interfaces industrial Ethernet | 0 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Number of grey-scales/blue-scales of display | 1 |
Number of system buttons | 0 |
Voltage type of supply voltage | AC |
Number of function buttons, programmable | 0 |
Number of online languages | 20 |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | True |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | False |
Number of pixels, vertical | 240 |
With numeric keyboard | False |
With alpha numeric keyboard | False |
With message indication | True |
With message system (incl. buffer and confirmation) | True |
Process value representation (output) possible | True |
Process default value (input) possible | True |
With recipes | True |
With printer output | True |
Additional software components, loadable | True |
Supporting protocol for EtherNet/IP | False |
Screen diagonal | 5.7 in |
Number of pixels, horizontal | 320 |
Useful project memory/user memory | 73000 mb |
Touch technology | None |
Power input | AC |
Brightness | 440 cdb/m² |
Display size | 5.7 in |
Resolution | 320 x 240, 16-levels gray |
Keypad function keys | 10 function keys (F1...F10) |
Operator input | Keypad |
Power consumption | 35VA maximum, 20VA typical |
Display type | Grayscale, thin-film transistor (TFT) with liquid crystal display (LCD) |
Touch screen | Analog resistive, 4-wire, Actuation: 1 mon presses, Operating force: 10...110 g |
Operating system | Windows CE 6.0 operating system with or without extended features and microsoft office file viewers |
Backlight | White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F) |
Keypad description | Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g |
Software | FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals |
Input voltage | 100...240V AC @ 50...60Hz |
Secure Digital (SD) card slot | Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery |
USB ports | One USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable, One USB device port for connecting a host personal computer |
Communication ports | RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 5, for exAle, 2711P-B4C5D8), Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 20, for exAle, 2711P-B4C20D8) |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 |
Number of buttons with LED | 0 |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Supply voltage AC 50 Hz | 100 V |
Supply voltage AC 60 Hz | 100 V |
Reset and default switches | Provide easy access to diagnostic and repair ops |
Network interface | For optional Ethernet, DH+, DH-485, or ControlNet communication module |
High memory capacity | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
System memory | 256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
FactoryTalk view software | FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st |
Built-in depth | 98 mm |
---|---|
Width of the front | 266 mm |
Height of the front | 167 mm |
Wall mounting/direct mounting | True |
Dimensions, approx | Keypad: 167 x 266 x 68 mm |
Cutout dimensions | Keypad: 142 x 241 mm (5.61 x 9.50 in) |
Rail mounting possible | False |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Heat dissipation | 84 btu/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR) |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Display area | 115 x 86 mm (4.5 x 3.4 in) |
---|---|
Weight, approx | 728 g |
Drawings | |
---|---|
3D STP Model (STEP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP Model (STEP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Image Aspect Ratio | Standard (4:3) |
---|---|
Type of Display | TFT Grayscale |
Number of HW-interfaces industrial Ethernet | 0 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Number of grey-scales/blue-scales of display | 1 |
Number of system buttons | 0 |
Voltage type of supply voltage | AC |
Number of function buttons, programmable | 0 |
Number of online languages | 20 |
Suitable for safety functions | False |
Supporting protocol for TCP/IP | True |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
With colour display | False |
Number of pixels, vertical | 240 |
With numeric keyboard | False |
With alpha numeric keyboard | False |
With message indication | True |
With message system (incl. buffer and confirmation) | True |
Process value representation (output) possible | True |
Process default value (input) possible | True |
With recipes | True |
With printer output | True |
Additional software components, loadable | True |
Supporting protocol for EtherNet/IP | False |
Screen diagonal | 5.7 in |
Number of pixels, horizontal | 320 |
Useful project memory/user memory | 73000 mb |
Touch technology | None |
Power input | AC |
Brightness | 440 cdb/m² |
Display size | 5.7 in |
Resolution | 320 x 240, 16-levels gray |
Keypad function keys | 10 function keys (F1...F10) |
Operator input | Keypad |
Power consumption | 35VA maximum, 20VA typical |
Display type | Grayscale, thin-film transistor (TFT) with liquid crystal display (LCD) |
Touch screen | Analog resistive, 4-wire, Actuation: 1 mon presses, Operating force: 10...110 g |
Operating system | Windows CE 6.0 operating system with or without extended features and microsoft office file viewers |
Backlight | White LED, Not replaceable, 25,000 hr minimum at 25 °C (77 °F) |
Keypad description | Stainless-steel membrane, Numeric, navigation and function keys, Actuation: 1 mon presses, Operating force: 340 g |
Software | FactoryTalk view machine edition software, version 6.10 or later, FactoryTalk viewpoint software is not supported on the 400 and 600 terminals |
Input voltage | 100...240V AC @ 50...60Hz |
Secure Digital (SD) card slot | Hot-swappable card slot supports 1784-SDx and 1784-SDHCx SD cards for transferring files, upgrading firmware, or logging data |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month, Battery life: 4 yr min at 25 °C (77 °F), Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery |
USB ports | One USB host ports for connecting a USB mouse, keyboard, printer, and USB flash drives that are hot swappable, One USB device port for connecting a host personal computer |
Communication ports | RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 5, for exAle, 2711P-B4C5D8), Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host, 1 USB device port (catalog numbers with the number 20, for exAle, 2711P-B4C20D8) |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 |
Number of buttons with LED | 0 |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for SUCONET | False |
Supporting protocol for other bus systems | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
IO link master | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
With SW interfaces | True |
Type of display | TFT |
Supply voltage AC 50 Hz | 100 V |
Supply voltage AC 60 Hz | 100 V |
Reset and default switches | Provide easy access to diagnostic and repair ops |
Network interface | For optional Ethernet, DH+, DH-485, or ControlNet communication module |
High memory capacity | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
System memory | 256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
FactoryTalk view software | FactoryTalk view machine edition station runtime, version 6.0 or later, is preloaded and activated on each terminal, Single license support for FactoryTalk viewpoint software, version 1.2 or later, gives remote users access to a terminal’s displays via st |
Built-in depth | 98 mm |
---|---|
Width of the front | 266 mm |
Height of the front | 167 mm |
Wall mounting/direct mounting | True |
Dimensions, approx | Keypad: 167 x 266 x 68 mm |
Cutout dimensions | Keypad: 142 x 241 mm (5.61 x 9.50 in) |
Rail mounting possible | False |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Heat dissipation | 84 btu/hr |
List of degrees of protection (NEMA) | 4X, 12, 13 |
Shock | Operating: 15 G @ 11 ms, Nonoperating: 30 G @ 11 ms |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing (5...90% noncondensing only for low reflective terminal, catalog number 2711P-B4C20D8-LR) |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Display area | 115 x 86 mm (4.5 x 3.4 in) |
---|---|
Weight, approx | 728 g |
Drawings
Drawings | |
---|---|
3D STP Model (STEP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STP Model (STEP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
2711p-td005_-en-p
Technical Data
2711P-TD005 |
2711p-um001_-en-p
User Manual
2711P-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.