voltage | 480 V |
---|---|
Current | 14 A |
Current | 400 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 47.465 |
Lead Time | 3 |
Dimension Width | 80.01 |
Dimension Length | 80.01 |
Stock Status | NON_STOCKED |
Weight | 63.95 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Product Profile | -- |
General | Document | -- |
General | Technical Document | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
voltage | 480 V |
---|---|
Current | 14 A |
Current | 400 V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 47.465 |
Lead Time | 3 |
Dimension Width | 80.01 |
Dimension Length | 80.01 |
Stock Status | NON_STOCKED |
Weight | 63.95 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
User Manual
General
-- |
Product Profile
General
-- |
Document
General
-- |
Technical Document
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Product Profile | -- |
General | Document | -- |
General | Technical Document | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.