Enclosure Options | No Space Heater |
---|---|
Input Line Reactor | Input Line Reactor - 3% |
Current | 480 V AC |
---|
Size | 4.8 A |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 22 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Outline Drawing (PDF) | Download (PDF) |
Schematic Drawing (PDF) | Download (PDF) |
Layout Drawing (PDF) | Download (PDF) |
Interconnect Drawing (PDF) | Download (PDF) |
Parameters Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Outline Drawing (PDF) Download (PDF) |
Schematic Drawing (PDF) Download (PDF) |
Layout Drawing (PDF) Download (PDF) |
Interconnect Drawing (PDF) Download (PDF) |
Parameters Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 22C-PP001 |
General | HVAC Drive Submittals | -- |
General | Guide Specification | 22C-SR002 |
General | Product Cutsheet | -- |
General | Brochure | 22C-BR001 |
General | Installation Instructions | 22C-IN002 |
General | User Manual | 22C-UM001 |
Technical Data | 22c-td001_-en-p | 22C-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Options | No Space Heater |
---|---|
Input Line Reactor | Input Line Reactor - 3% |
Current | 480 V AC |
---|
Size | 4.8 A |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 22 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Outline Drawing (PDF) | Download (PDF) |
Schematic Drawing (PDF) | Download (PDF) |
Layout Drawing (PDF) | Download (PDF) |
Interconnect Drawing (PDF) | Download (PDF) |
Parameters Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Outline Drawing (PDF) Download (PDF) |
Schematic Drawing (PDF) Download (PDF) |
Layout Drawing (PDF) Download (PDF) |
Interconnect Drawing (PDF) Download (PDF) |
Parameters Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Documents
Product Profile
General
22C-PP001 |
HVAC Drive Submittals
General
-- |
Guide Specification
General
22C-SR002 |
Product Cutsheet
General
-- |
Brochure
General
22C-BR001 |
Installation Instructions
General
22C-IN002 |
User Manual
General
22C-UM001 |
22c-td001_-en-p
Technical Data
22C-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | 22C-PP001 |
General | HVAC Drive Submittals | -- |
General | Guide Specification | 22C-SR002 |
General | Product Cutsheet | -- |
General | Brochure | 22C-BR001 |
General | Installation Instructions | 22C-IN002 |
General | User Manual | 22C-UM001 |
Technical Data | 22c-td001_-en-p | 22C-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.