Enclosure Options | No Space Heater |
---|---|
Input Line Reactor | Input Line Reactor - 3% |
Current | 480 V AC |
---|
Size | 27 A |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 22 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Interconnect Drawing (PDF) | Download (PDF) |
Parameters Drawing (PDF) | Download (PDF) |
Schematic Drawing (PDF) | Download (PDF) |
Outline Drawing (PDF) | Download (PDF) |
Layout Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Interconnect Drawing (PDF) Download (PDF) |
Parameters Drawing (PDF) Download (PDF) |
Schematic Drawing (PDF) Download (PDF) |
Outline Drawing (PDF) Download (PDF) |
Layout Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | User Manual | 22C-UM001 |
General | Product Profile | 22C-PP001 |
General | Brochure | 22C-BR001 |
General | Installation Instructions | 22C-IN002 |
General | HVAC Drive Submittals | -- |
General | Product Cutsheet | -- |
General | Guide Specification | 22C-SR002 |
Technical Data | 22c-td001_-en-p | 22C-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Options | No Space Heater |
---|---|
Input Line Reactor | Input Line Reactor - 3% |
Current | 480 V AC |
---|
Size | 27 A |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 22 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Interconnect Drawing (PDF) | Download (PDF) |
Parameters Drawing (PDF) | Download (PDF) |
Schematic Drawing (PDF) | Download (PDF) |
Outline Drawing (PDF) | Download (PDF) |
Layout Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Interconnect Drawing (PDF) Download (PDF) |
Parameters Drawing (PDF) Download (PDF) |
Schematic Drawing (PDF) Download (PDF) |
Outline Drawing (PDF) Download (PDF) |
Layout Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Documents
User Manual
General
22C-UM001 |
Product Profile
General
22C-PP001 |
Brochure
General
22C-BR001 |
Installation Instructions
General
22C-IN002 |
HVAC Drive Submittals
General
-- |
Product Cutsheet
General
-- |
Guide Specification
General
22C-SR002 |
22c-td001_-en-p
Technical Data
22C-TD001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 22C-UM001 |
General | Product Profile | 22C-PP001 |
General | Brochure | 22C-BR001 |
General | Installation Instructions | 22C-IN002 |
General | HVAC Drive Submittals | -- |
General | Product Cutsheet | -- |
General | Guide Specification | 22C-SR002 |
Technical Data | 22c-td001_-en-p | 22C-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.