PowerFlex 400- 11 kW (15 HP) AC Drive
PowerFlex 400- 11 kW (15 HP) AC Drive
| Unique Product Identifier |
22C-B049A103
|
|---|---|
| UPC |
820919234064
|
| Estimated Lead Time |
153 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
| Frequency Rating |
50-60
|
|---|---|
| Output Current Rating |
49 A
|
| PowerFlexAC Drive |
11 kw
|
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22C-B049A103
|
|---|---|
| UPC |
820919234064
|
| Estimated Lead Time |
153 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
Electrical & Connectivity
| Frequency Rating |
50-60
|
|---|---|
| Output Current Rating |
49 A
|
| PowerFlexAC Drive |
11 kw
|
Drawings
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|