PowerFlex 40 7.5 kW (10 Hp) AC Drive
PowerFlex 40 7.5 kW (10 Hp) AC Drive
| Unique Product Identifier |
22B-B033H204
|
|---|---|
| UPC |
820919142710
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
33 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Short Circuit Ratings Data Sheet | -- |
| User Manual | 22B-UM001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
|---|---|
| drives-um001_-en-p | DRIVES-UM001 |
This product was certified with the above certifications as of 2026-08-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
22B-B033H204
|
|---|---|
| UPC |
820919142710
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
33 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
Short Circuit Ratings Data Sheet
General
-- |
|
User Manual
General
22B-UM001 |
|
Product Profile
General
22-PP001 |
|
Power Wiring
General
-- |
|
Parameter List
General
-- |
|
Product Cutsheet
General
-- |
|
Specification Sheet
General
22B-SR001 |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Quick Start Manual | 22B-QS001 |
| Short Circuit Ratings Data Sheet | -- |
| User Manual | 22B-UM001 |
| Product Profile | 22-PP001 |
| Power Wiring | -- |
| Parameter List | -- |
| Product Cutsheet | -- |
| Specification Sheet | 22B-SR001 |
| User Manual | Publication |
| drives-um001_-en-p | DRIVES-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-08-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|