21G1ALD545AN4NNNNN-HD-L1-P3-P14-X1
PowerFlex Air Cooled 755 Packaged Drive
Product at a glance
Product at a glance
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
EMC Filter
|
| Input Protection |
Input Circuit Breaker
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| Reactors |
3% Input Reactor
|
| Sub Brand |
755 Packaged Drive,PowerFlex
|
| System Duty Cycle |
Heavy Duty
|
| Wiring Bay |
Wiring Only Bay
|
| Drawings | |
|---|---|
| Standard Wiring Bay and Option Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Option Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Wiring Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP) |
| Standard Option Bay 3D Step Model(STP) Download (ZIP) |
| Standard Wiring Bay 3D Step Model(STP) Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| drives-in003_-en-p | DRIVES-IN003 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
| User Manual | Publication |
|---|---|
| 750-um002_-en-p | 750-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Dynamic Braking |
None
|
|---|---|
| Filtering & CM Cap Config |
EMC Filter
|
| Input Protection |
Input Circuit Breaker
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| Reactors |
3% Input Reactor
|
| Sub Brand |
755 Packaged Drive,PowerFlex
|
| System Duty Cycle |
Heavy Duty
|
| Wiring Bay |
Wiring Only Bay
|
Drawings
| Drawings | |
|---|---|
| Standard Wiring Bay and Option Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Option Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Wiring Bay 3D Step Model(STP) | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP) |
| Standard Option Bay 3D Step Model(STP) Download (ZIP) |
| Standard Wiring Bay 3D Step Model(STP) Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
drives-in003_-en-p
Installation Instructions
DRIVES-IN003 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-um002_-en-p
User Manual
750-UM002 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| drives-in003_-en-p | DRIVES-IN003 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
| User Manual | Publication |
| 750-um002_-en-p | 750-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.