Loading
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
21G1AJC650JN0NNNNN-HD-L3-P3-P14

PowerFlex Air Cooled 755 Packaged Drive

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Add to BoM
  • Register Product
  • Get Support
Technical Specifications
General
Drawings
Documents
Accessories
Alternative Products
Technotes
Dynamic Braking
None
Filtering & CM Cap Config
Filtered CM Jumper Installed
Input Protection
Input Circuit Breaker
Input Type
AC In Prchg Prchg No DC Term
Reactors
5 % Input Reactor
Sub Brand
755 Packaged Drive,PowerFlex
System Duty Cycle
Heavy Duty
Wiring Bay
Wiring Only Bay
Display
Blank (No HIM)
Enclosure
Type 12 800 mm Deep MCC Style
Power Rating
650 A 355 kW ND 315 kW HD
Size
Frame 8
Type
Air Cooled
Voltage Rating
400V AC 3 PH
Drawings
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP)
Standard Dimension Drawing (PDF) Download (PDF)
Standard Option Bay 3D Step Model(STP) Download (ZIP)
Standard Wiring Bay 3D Step Model(STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP)
Standard Dimension Drawing (PDF) Download (PDF)
Standard Option Bay 3D Step Model(STP) Download (ZIP)
Standard Wiring Bay 3D Step Model(STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Installation Instructions Publication
drives-in003_-en-p DRIVES-IN003
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
User Manual Publication
750-um002_-en-p 750-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Dynamic Braking
None
Filtering & CM Cap Config
Filtered CM Jumper Installed
Input Protection
Input Circuit Breaker
Input Type
AC In Prchg Prchg No DC Term
Reactors
5 % Input Reactor
Sub Brand
755 Packaged Drive,PowerFlex
System Duty Cycle
Heavy Duty
Wiring Bay
Wiring Only Bay
Display
Blank (No HIM)
Enclosure
Type 12 800 mm Deep MCC Style
Power Rating
650 A 355 kW ND 315 kW HD
Size
Frame 8
Type
Air Cooled
Voltage Rating
400V AC 3 PH
Drawings
Drawings
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP)
Standard Dimension Drawing (PDF) Download (PDF)
Standard Option Bay 3D Step Model(STP) Download (ZIP)
Standard Wiring Bay 3D Step Model(STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Drawings
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP)
Standard Dimension Drawing (PDF) Download (PDF)
Standard Option Bay 3D Step Model(STP) Download (ZIP)
Standard Wiring Bay 3D Step Model(STP) Download (ZIP)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
drives-in003_-en-p Installation Instructions
DRIVES-IN003
750-td001_-en-p Technical Data
750-TD001
750-td001_-en-p Technical Data
750-TD001
750-um002_-en-p User Manual
750-UM002
General Publication
Product Cutsheet --
Installation Instructions Publication
drives-in003_-en-p DRIVES-IN003
Technical Data Publication
750-td001_-en-p 750-TD001
750-td001_-en-p 750-TD001
User Manual Publication
750-um002_-en-p 750-UM002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
PowerFlex Air Cooled 755 Packaged Drive
CloseClose
21G1AJC650JN0NNNNN-HD-L3-P3-P14
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose