PowerFlex Air Cooled 755 Packaged Drive
Additional Certs & Filtering | Filtered, CM Jumper Installed |
---|---|
Dynamic Braking | None |
Input Protection | Input Circuit Breaker |
Input Type | AC In w/Prchg, no DC Terminals |
Product Family | 755 Packaged Drive,PowerFlex |
Reactors | 3 % Output Reactor |
System Duty Cycle | Normal Duty |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 251.5 |
Lead Time | 36 |
Dimension Width | 104.2 |
Dimension Length | 199.0 |
Stock Status | NON_STOCKED |
Weight | 1156.66 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Standard Dimension Drawing (PDF) | Download (PDF) |
Standard Wiring Bay 3D Step Model(STP) | Download (ZIP) |
Standard Wiring Bay and Option Bay 3D Step Model(STP) | Download (ZIP) |
Standard Option Bay 3D Step Model(STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard Dimension Drawing (PDF) Download (PDF) |
Standard Wiring Bay 3D Step Model(STP) Download (ZIP) |
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP) |
Standard Option Bay 3D Step Model(STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | drives-in003_-en-p | DRIVES-IN003 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Technical Data | 750-td001_-en-p | 750-TD001 |
User Manual | 750-um002_-en-p | 750-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Additional Certs & Filtering | Filtered, CM Jumper Installed |
---|---|
Dynamic Braking | None |
Input Protection | Input Circuit Breaker |
Input Type | AC In w/Prchg, no DC Terminals |
Product Family | 755 Packaged Drive,PowerFlex |
Reactors | 3 % Output Reactor |
System Duty Cycle | Normal Duty |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 251.5 |
Lead Time | 36 |
Dimension Width | 104.2 |
Dimension Length | 199.0 |
Stock Status | NON_STOCKED |
Weight | 1156.66 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Standard Dimension Drawing (PDF) | Download (PDF) |
Standard Wiring Bay 3D Step Model(STP) | Download (ZIP) |
Standard Wiring Bay and Option Bay 3D Step Model(STP) | Download (ZIP) |
Standard Option Bay 3D Step Model(STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard Dimension Drawing (PDF) Download (PDF) |
Standard Wiring Bay 3D Step Model(STP) Download (ZIP) |
Standard Wiring Bay and Option Bay 3D Step Model(STP) Download (ZIP) |
Standard Option Bay 3D Step Model(STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
drives-in003_-en-p
Installation Instructions
DRIVES-IN003 |
750-td001_-en-p
Technical Data
750-TD001 |
750-td001_-en-p
Technical Data
750-TD001 |
750-um002_-en-p
User Manual
750-UM002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | drives-in003_-en-p | DRIVES-IN003 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Technical Data | 750-td001_-en-p | 750-TD001 |
User Manual | 750-um002_-en-p | 750-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.