Loading
  • alt text
alt text
21AD040ACAYNAPD0NNNN-HD-B0-C5-L1-P2-S1-S9

40 A at 30 Hp ND/25 Hp HD 21A

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 21AD040ACAYNAPD0NNNN-HD-B0-C5-L1-P2-S1-S9 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2021, the 40 A at 30 Hp ND/25 Hp HD 21A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 28, 2021, the 40 A at 30 Hp ND/25 Hp HD 21A will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 28, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Documents
Alternative Products
Technotes
Brake IGBT
Brake IGBT Installed
Brake Resistor
No Internal
Drive Duty Cycle
Heavy Duty Cycle
Feedback Options
No ftdback
Filter Options
W/ EMC Filt & ComModeChoke
Internal Communication Module
PROFIBUS DP
Technical Data Publication
20a-td001_-en-p 20A-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT
Brake IGBT Installed
Brake Resistor
No Internal
Drive Duty Cycle
Heavy Duty Cycle
Feedback Options
No ftdback
Filter Options
W/ EMC Filt & ComModeChoke
Internal Communication Module
PROFIBUS DP
Documents
20a-td001_-en-p Technical Data
20A-TD001
Technical Data Publication
20a-td001_-en-p 20A-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
40 A at 30 Hp ND/25 Hp HD 21A
CloseClose
21AD040ACAYNAPD0NNNN-HD-B0-C5-L1-P2-S1-S9
Close
Print
Allen-Bradley 21AD040ACAYNAPD0NNNN-HD-B0-C5-L1-P2-S1-S9 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose