Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
20JEH4D1K3LNANNNNN-C1-P18-P72

PowerFlex 755TM XT Non-Regen Bus Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Digital Product Passport
Repairable/Replaceable Calculate your impact
Product Registration
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Non-Regenerative, 755TM Bus Supply, Type 12/IP54, Floor Mount, LD - 1087kW (1563A), ND - 977kW (1404A), HD - 812kW (1167A), 480 VAC, 3 PH, Frame 9, None, HIM not required
  • Add to BOM
  • Register your product
  • Get repair documentation
  • Repair services
  • Get support
20JEH4D1K3LNANNNNN-C1-P18-P72

PowerFlex 755TM XT Non-Regen Bus Supply

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Digital Product Passport
Repairable/Replaceable Repairable/Replaceable
Product Registration
Description
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Non-Regenerative, 755TM Bus Supply, Type 12/IP54, Floor Mount, LD - 1087kW (1563A), ND - 977kW (1404A), HD - 812kW (1167A), 480 VAC, 3 PH, Frame 9, None, HIM not required
  • Add to BOM
  • Register your product
  • Get repair documentation
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Technical Specifications
Component-level Specifications
Sustainability
Substance Disclosures
Documents
Accessories
Technotes
Unique Product Identifier
20JEH4D1K3LNANNNNN-C1-P18-P72
UPC
195272536071
Estimated Lead Time
106 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
DC Bus Capacitors
Integral Roll-in Bus Capacitor
Display
No HIM with Phase II Control
Dynamic Braking
No
Enclosure
Type 12/IP54, Floor Mount
Filtering & CM Cap Config
No EMC, Jumper Removed
Input Type
Non-Regenerative
Input Voltage
480V AC, 3 PH
Power Rating
480V-AC: 1365A ND
Size
Frame 9
Sub Brand
750 Bus Supplies
Type
XT Corrosion Protection
Component 1
THB1548EG-00HHC
Fan Type
AXIAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
50
Fan Efficiency (%)
31
Fan speed (RPM)
7329
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Diff (Pa)
460
Volume flow rate(m3/h)
554
Volume flow rate(m3/s)
0.15
Electric input power Pe(kW)
0.168
is DC Voltage lower than 100V?
Yes
Component Regulatory Information
Right to Repair Impact
Yes
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
General Publication
Circuit Protection Design and SCCR Tables --
PowerFlex 755T Power Module Service Ramp Instructions 750-IN108
Drives in Common Bus Configurations with PowerFlex 755TM Bus Supplies DRIVES-AT005
PowerFlex 755TM IP00 Open Type Kits 750-PC101
PowerFlex 755TM AC Precharge Modules Unpacking and Lifting Instructions 750-IN102
PowerFlex 750-Series Products with TotalFORCE Control Renewal Parts 750-PC104
PowerFlex 750-Series Drives with TotalFORCE Control Built-in EtherNet/IP Adapter 750COM-UM009
PowerFlex 755TM IP00 Open Type Kits 750-TD101
PowerFlex 755TM Power and Filter Modules Unpacking and Lifting Instructions 750-IN104
PowerFlex 750-Series Products with TotalFORCE Control Hardware Service 750-TG100
PowerFlex 750-Series Service Cart and DCPC Module Lift 750-IN105
PowerFlex 750-Series Products with TotalFORCE Control 750-PC100
PowerFlex 755TM Power and Filter Module Storage Hardware 750-IN106
PowerFlex 755TM UL Listed Accessories 750-PC102
PowerFlex 750-Series Products with TotalFORCE Control Installation 750-IN100
Product Cutsheet --
PowerFlex 755TM DC Precharge Modules Unpacking and Lifting Instructions 750-IN103
PowerFlex 750-Series Products with TotalFORCE Control 750-TD100
PowerFlex 755TM Accessories 750-PC103
PowerFlex 755TM IP00 Open Type Kits 750-IN101
PowerFlex Drives with TotalFORCE Control Programming 750-PM100
Technical Data Publication
750-td103_-en-p 750-TD103
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
20JEH4D1K3LNANNNNN-C1-P18-P72
UPC
195272536071
Estimated Lead Time
106 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
DC Bus Capacitors
Integral Roll-in Bus Capacitor
Display
No HIM with Phase II Control
Dynamic Braking
No
Enclosure
Type 12/IP54, Floor Mount
Filtering & CM Cap Config
No EMC, Jumper Removed
Input Type
Non-Regenerative
Input Voltage
480V AC, 3 PH
Power Rating
480V-AC: 1365A ND
Size
Frame 9
Sub Brand
750 Bus Supplies
Type
XT Corrosion Protection
Technical Specifications
Component 1
THB1548EG-00HHC
Fan Type
AXIAL
Measurement Category
A
Efficiency Category
STATIC
Efficiency Grade N
50
Fan Efficiency (%)
31
Fan speed (RPM)
7329
VSD Integration
VSD INTEGRATED IN FAN
Applicable Pressure Diff (Pa)
460
Volume flow rate(m3/h)
554
Volume flow rate(m3/s)
0.15
Electric input power Pe(kW)
0.168
is DC Voltage lower than 100V?
Yes
Component Regulatory Information
Right to Repair Impact
Yes
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Documents
Circuit Protection Design and SCCR Tables General
--
PowerFlex 755T Power Module Service Ramp Instructions General
750-IN108
Drives in Common Bus Configurations with PowerFlex 755TM Bus Supplies General
DRIVES-AT005
PowerFlex 755TM IP00 Open Type Kits General
750-PC101
PowerFlex 755TM AC Precharge Modules Unpacking and Lifting Instructions General
750-IN102
PowerFlex 750-Series Products with TotalFORCE Control Renewal Parts General
750-PC104
PowerFlex 750-Series Drives with TotalFORCE Control Built-in EtherNet/IP Adapter General
750COM-UM009
PowerFlex 755TM IP00 Open Type Kits General
750-TD101
PowerFlex 755TM Power and Filter Modules Unpacking and Lifting Instructions General
750-IN104
PowerFlex 750-Series Products with TotalFORCE Control Hardware Service General
750-TG100
PowerFlex 750-Series Service Cart and DCPC Module Lift General
750-IN105
PowerFlex 750-Series Products with TotalFORCE Control General
750-PC100
PowerFlex 755TM Power and Filter Module Storage Hardware General
750-IN106
PowerFlex 755TM UL Listed Accessories General
750-PC102
PowerFlex 750-Series Products with TotalFORCE Control Installation General
750-IN100
Product Cutsheet General
--
PowerFlex 755TM DC Precharge Modules Unpacking and Lifting Instructions General
750-IN103
PowerFlex 750-Series Products with TotalFORCE Control General
750-TD100
PowerFlex 755TM Accessories General
750-PC103
PowerFlex 755TM IP00 Open Type Kits General
750-IN101
PowerFlex Drives with TotalFORCE Control Programming General
750-PM100
750-td103_-en-p Technical Data
750-TD103
750-tg102_-en-p Troubleshooting Guide
750-TG102
750-tg104_-en-p Troubleshooting Guide
750-TG104
General Publication
Circuit Protection Design and SCCR Tables --
PowerFlex 755T Power Module Service Ramp Instructions 750-IN108
Drives in Common Bus Configurations with PowerFlex 755TM Bus Supplies DRIVES-AT005
PowerFlex 755TM IP00 Open Type Kits 750-PC101
PowerFlex 755TM AC Precharge Modules Unpacking and Lifting Instructions 750-IN102
PowerFlex 750-Series Products with TotalFORCE Control Renewal Parts 750-PC104
PowerFlex 750-Series Drives with TotalFORCE Control Built-in EtherNet/IP Adapter 750COM-UM009
PowerFlex 755TM IP00 Open Type Kits 750-TD101
PowerFlex 755TM Power and Filter Modules Unpacking and Lifting Instructions 750-IN104
PowerFlex 750-Series Products with TotalFORCE Control Hardware Service 750-TG100
PowerFlex 750-Series Service Cart and DCPC Module Lift 750-IN105
PowerFlex 750-Series Products with TotalFORCE Control 750-PC100
PowerFlex 755TM Power and Filter Module Storage Hardware 750-IN106
PowerFlex 755TM UL Listed Accessories 750-PC102
PowerFlex 750-Series Products with TotalFORCE Control Installation 750-IN100
Product Cutsheet --
PowerFlex 755TM DC Precharge Modules Unpacking and Lifting Instructions 750-IN103
PowerFlex 750-Series Products with TotalFORCE Control 750-TD100
PowerFlex 755TM Accessories 750-PC103
PowerFlex 755TM IP00 Open Type Kits 750-IN101
PowerFlex Drives with TotalFORCE Control Programming 750-PM100
Technical Data Publication
750-td103_-en-p 750-TD103
Troubleshooting Guide Publication
750-tg102_-en-p 750-TG102
750-tg104_-en-p 750-TG104
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
PowerFlex 755TM XT Non-Regen Bus Supply
CloseClose
20JEH4D1K3LNANNNNN-C1-P18-P72
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose