PowerFlex Air Cooled 755 AC Drive
PowerFlex Air Cooled 755 AC Drive
| Unique Product Identifier |
20G1ANF061JN0NNNNN
|
|---|---|
| UPC |
885630365817
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
|---|---|
| HD |
45 kw
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
55 kw
|
| Sub Brand |
755 AC Packaged Drive,PowerFlex
|
| Current |
690 V AC
|
|---|
| Size |
61 A
|
|---|
| Drawings | |
|---|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Web Page Product Profile | 750-BR001 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
|---|---|
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
- Australian RCM
- Safety
- Semiconductor Inds Immunit
- CE
- ATEX
- Registro Italiano Navale
- American Bureau of Shippin
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G1ANF061JN0NNNNN
|
|---|---|
| UPC |
885630365817
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
|---|---|
| HD |
45 kw
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
55 kw
|
| Sub Brand |
755 AC Packaged Drive,PowerFlex
|
| Current |
690 V AC
|
|---|
Physical Characteristics
| Size |
61 A
|
|---|
Drawings
| Drawings | |
|---|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
| 2D Dimension Drawing (DXF) | Download (ZIP) |
| Standard 3D STEP (STP) Model | Download (ZIP) |
| Standard Dimension Drawing (PDF) | Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
| 2D Dimension Drawing (DXF) Download (ZIP) |
| Standard 3D STEP (STP) Model Download (ZIP) |
| Standard Dimension Drawing (PDF) Download (PDF) |
| Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Web Page Installation Instructions
General
750-IN001 |
|
Web Page Product Profile
General
750-BR001 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
750-in020_-en-p
Installation Instructions
750-IN020 |
|
750-td001_-en-p
Technical Data
750-TD001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Web Page Installation Instructions | 750-IN001 |
| Web Page Product Profile | 750-BR001 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Installation Instructions | Publication |
| 750-in020_-en-p | 750-IN020 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Australian RCM
- Safety
- Semiconductor Inds Immunit
- CE
- ATEX
- Registro Italiano Navale
- American Bureau of Shippin
- UL Listed
- Korean KC
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-10-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|