PowerFlex Air Cooled 753 AC Drive
PowerFlex Air Cooled 753 AC Drive
| Unique Product Identifier |
20F1ANB360JA0NNNNN
|
|---|---|
| UPC |
191326461948
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| HD |
125 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
150 hp
|
| Sub Brand |
753 AC Packaged Drive,PowerFlex
|
| Current |
240 V AC
|
|---|
| Size |
360 A
|
|---|
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
|---|---|
| 750-in001_-en-p | 750-IN001 |
| Technical Data | Publication |
|---|---|
| 750-td001_-en-p | 750-TD001 |
- Australian RCM
- Safety
- CE
- ATEX
- American Bureau of Shippin
- Korean KC
- China Energy Label
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20F1ANB360JA0NNNNN
|
|---|---|
| UPC |
191326461948
|
| Estimated Lead Time |
35 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Dynamic Braking |
DB Transistor
|
|---|---|
| Filtering & CM Cap Config |
Filtered, CM Jumper Installed
|
| HD |
125 hp
|
| Input Type |
AC In w/Prchg, no DC Terminals
|
| ND |
150 hp
|
| Sub Brand |
753 AC Packaged Drive,PowerFlex
|
| Current |
240 V AC
|
|---|
Physical Characteristics
| Size |
360 A
|
|---|
Drawings
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Web Page Product Profile
General
750-BR001 |
|
750-in001_-en-p
Installation Instructions
750-IN001 |
|
750-td001_-en-p
Technical Data
750-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Web Page Product Profile | 750-BR001 |
| Installation Instructions | Publication |
| 750-in001_-en-p | 750-IN001 |
| Technical Data | Publication |
| 750-td001_-en-p | 750-TD001 |
Downloads
Certifications
- Australian RCM
- Safety
- CE
- ATEX
- American Bureau of Shippin
- Korean KC
- China Energy Label
- UL Listed
- Eurasion Economic Community
This product was certified with the above certifications as of 2026-08-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|