PowerFlex 700L AC Drive 20L
Rockwell Automation announces that as of
June 01, 2023,
the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 01, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
June 01, 2023,
the PowerFlex 700L AC Drive 20L will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 01, 2023
Replacement Category:
Engineering Replacement
Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Coolant | Water |
Equipment Type | Complete Regenerative Drive |
Feedback Options | No ftdback |
Internal Communication Module | ControlNet Coaxial |
Product Family | PowerFlex 700L AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 43 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 1361.0 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20l-in003_-en-e | 20L-IN003 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
User Manual | 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Coolant | Water |
Equipment Type | Complete Regenerative Drive |
Feedback Options | No ftdback |
Internal Communication Module | ControlNet Coaxial |
Product Family | PowerFlex 700L AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 43 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 1361.0 |
Weight Unit | KG |
Documents
20l-in003_-en-e
Installation Instructions
20L-IN003 |
20l-td001_-en-p
Technical Data
20L-TD001 |
20l-td001_-en-p
Technical Data
20L-TD001 |
20l-um001_-en-p
User Manual
20L-UM001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20l-in003_-en-e | 20L-IN003 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
User Manual | 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.