Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Coolant | Water |
Feedback Options | No ftdback |
Internal Communication Module | No Communication Module |
Product Family | PowerFlex 700L AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 43 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 20l-in003_-en-e | 20L-IN003 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
User Manual | 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Coolant | Water |
Feedback Options | No ftdback |
Internal Communication Module | No Communication Module |
Product Family | PowerFlex 700L AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 43 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
20l-in003_-en-e
Installation Instructions
20L-IN003 |
20l-td001_-en-p
Technical Data
20L-TD001 |
20l-td001_-en-p
Technical Data
20L-TD001 |
20l-um001_-en-p
User Manual
20L-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 20l-in003_-en-e | 20L-IN003 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
Technical Data | 20l-td001_-en-p | 20L-TD001 |
User Manual | 20l-um001_-en-p | 20L-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.