PowerFlex 755TS AC Drive
PowerFlex 755TS AC Drive
| Unique Product Identifier |
20G2AGC104JN0NNNNN
|
|---|---|
| UPC |
197734086995
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
| Current / Power Rating |
104 A, 55kW ND, 45kW HD
|
|---|---|
| Frame Size |
Frame 6
|
| HIM |
Blank (No HIM)
|
| Voltage Class |
400V AC, 3 PH
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 750-td104_-en-p | 750-TD104 |
| Troubleshooting Guide | Publication |
|---|---|
| 750-tg102_-en-p | 750-TG102 |
| 750-tg104_-en-p | 750-TG104 |
This product was certified with the above certifications as of 2026-10-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
20G2AGC104JN0NNNNN
|
|---|---|
| UPC |
197734086995
|
| Estimated Lead Time |
21 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
United States of America
|
Electrical & Connectivity
| Current / Power Rating |
104 A, 55kW ND, 45kW HD
|
|---|---|
| Frame Size |
Frame 6
|
| HIM |
Blank (No HIM)
|
| Voltage Class |
400V AC, 3 PH
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 2D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 2D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
750-td104_-en-p
Technical Data
750-TD104 |
|
750-tg102_-en-p
Troubleshooting Guide
750-TG102 |
|
750-tg104_-en-p
Troubleshooting Guide
750-TG104 |
| General | Publication |
|---|---|
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 750-td104_-en-p | 750-TD104 |
| Troubleshooting Guide | Publication |
| 750-tg102_-en-p | 750-TG102 |
| 750-tg104_-en-p | 750-TG104 |
Downloads
Certifications
This product was certified with the above certifications as of 2026-10-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|