Current | 600 V AC |
---|
Size | 12 A |
---|
HD | 7.5 hp |
---|---|
ND | 10 hp |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 15 |
Dimension Width | 41.91 |
Dimension Length | 78.105 |
Stock Status | NON_STOCKED |
Weight | 38.556 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Standard Dimension Drawing (PDF) | Download (PDF) |
2D Dimension Drawing (DXF) | Download (ZIP) |
Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
Dimension Drawing (PDF) | Download (PDF) |
Standard 3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard Dimension Drawing (PDF) Download (PDF) |
2D Dimension Drawing (DXF) Download (ZIP) |
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
Dimension Drawing (PDF) Download (PDF) |
Standard 3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Web Page Installation Instructions | 750-IN001 |
General | Web Page Product Profile | 750-BR001 |
General | Product Cutsheet | -- |
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 600 V AC |
---|
Size | 12 A |
---|
HD | 7.5 hp |
---|---|
ND | 10 hp |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 15 |
Dimension Width | 41.91 |
Dimension Length | 78.105 |
Stock Status | NON_STOCKED |
Weight | 38.556 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Standard Dimension Drawing (PDF) | Download (PDF) |
2D Dimension Drawing (DXF) | Download (ZIP) |
Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
Dimension Drawing (PDF) | Download (PDF) |
Standard 3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard Dimension Drawing (PDF) Download (PDF) |
2D Dimension Drawing (DXF) Download (ZIP) |
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
Dimension Drawing (PDF) Download (PDF) |
Standard 3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Web Page Installation Instructions
General
750-IN001 |
Web Page Product Profile
General
750-BR001 |
Product Cutsheet
General
-- |
750-in020_-en-p
Installation Instructions
750-IN020 |
750-td001_-en-p
Technical Data
750-TD001 |
Type | Resource | Publication |
---|---|---|
General | Web Page Installation Instructions | 750-IN001 |
General | Web Page Product Profile | 750-BR001 |
General | Product Cutsheet | -- |
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.