Input Type | AC In w/ Prchg, see More Info |
---|---|
Product Family | 755 AC Packaged Drive,PowerFlex |
Current | 690 V AC |
---|
Size | 1400 A |
---|---|
Size | 800 mm |
HD | 1120 kw |
---|---|
ND | 1400 kw |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 251.5 |
Lead Time | 36 |
Dimension Width | 104.2 |
Dimension Length | 297.0 |
Stock Status | NON_STOCKED |
Weight | 1932.303 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Standard 3D STEP (STP) Model | Download (ZIP) |
Standard Dimension Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard 3D STEP (STP) Model Download (ZIP) |
Standard Dimension Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Web Page Product Profile | 750-BR001 |
General | Web Page Installation Instructions | 750-IN001 |
General | Product Cutsheet | -- |
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Type | AC In w/ Prchg, see More Info |
---|---|
Product Family | 755 AC Packaged Drive,PowerFlex |
Current | 690 V AC |
---|
Size | 1400 A |
---|---|
Size | 800 mm |
HD | 1120 kw |
---|---|
ND | 1400 kw |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 251.5 |
Lead Time | 36 |
Dimension Width | 104.2 |
Dimension Length | 297.0 |
Stock Status | NON_STOCKED |
Weight | 1932.303 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Standard 3D STEP (STP) Model | Download (ZIP) |
Standard Dimension Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) | Download (PDF) |
Standard Block Connection Schematic IEC Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Standard 3D STEP (STP) Model Download (ZIP) |
Standard Dimension Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic NEMA Drawing (PDF) Download (PDF) |
Standard Block Connection Schematic IEC Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Web Page Product Profile
General
750-BR001 |
Web Page Installation Instructions
General
750-IN001 |
Product Cutsheet
General
-- |
750-in020_-en-p
Installation Instructions
750-IN020 |
750-td001_-en-p
Technical Data
750-TD001 |
Type | Resource | Publication |
---|---|---|
General | Web Page Product Profile | 750-BR001 |
General | Web Page Installation Instructions | 750-IN001 |
General | Product Cutsheet | -- |
Installation Instructions | 750-in020_-en-p | 750-IN020 |
Technical Data | 750-td001_-en-p | 750-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.