PowerFlex 700S AC Drive 96 A 75 Hp 20D
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 96 A 75 Hp 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 96 A 75 Hp 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Brake IGBT | Brake IGBT Installed |
---|---|
Brake Resistor | No Internal |
Feedback Options | Future Use |
Filter Options | W/ EMC Filt & ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Product Family | PowerFlex 700S AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 36 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 394.625 |
Weight Unit | G |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Brake IGBT Installed |
---|---|
Brake Resistor | No Internal |
Feedback Options | Future Use |
Filter Options | W/ EMC Filt & ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Product Family | PowerFlex 700S AC Drive |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 36 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 394.625 |
Weight Unit | G |
Documents
20d-in024_-en-p
Installation Instructions
20D-IN024 |
20d-td002_-en-p
Technical Data
20D-TD002 |
20d-um001_-en-p
User Manual
20D-UM001 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.