PowerFlex 700S AC Drive 96 A 75 Hp 20D
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 96 A 75 Hp 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 96 A 75 Hp 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Feedback Options | Future Use |
Filter Options | W/ EMC Filt & ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 281 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 26278.873 |
Weight Unit | G |
Drawings | |
---|---|
Dimension Drawing | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Data | -- |
General | PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
General | User Manual | 20D-UM006 |
General | Product Profile | -- |
General | PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT | Without |
---|---|
Brake Resistor | No Internal |
Feedback Options | Future Use |
Filter Options | W/ EMC Filt & ComModeChoke |
Internal Communication Module | ControlNet Coaxial |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 281 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 26278.873 |
Weight Unit | G |
Drawings
Drawings | |
---|---|
Dimension Drawing | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Technical Data
General
-- |
PowerFlex 700S AC Drives with Phase II Control Reference Manual
General
PFLEX-RM003 |
User Manual
General
20D-UM006 |
Product Profile
General
-- |
PowerFlex 700S with Phase I Control Reference Manual
General
PFLEX-RM002 |
20d-in024_-en-p
Installation Instructions
20D-IN024 |
20d-td002_-en-p
Technical Data
20D-TD002 |
20d-um001_-en-p
User Manual
20D-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Technical Data | -- |
General | PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
General | User Manual | 20D-UM006 |
General | Product Profile | -- |
General | PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.