20D-P2-SLB0
PowerFlex 700S Synchlink Board
Rockwell Automation announces that as of May 30, 2027, the PowerFlex 700S Synchlink Board will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 30, 2027
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of May 30, 2027, the PowerFlex 700S Synchlink Board will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 30, 2027
Replacement Category:
No planned RA replacement
| Synchlink Board |
700 s
|
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
| Technical Data | 20d-td002_-en-p | 20D-TD002 |
| User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Synchlink Board |
700 s
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
20d-in024_-en-p
Installation Instructions
20D-IN024 |
|
20d-td002_-en-p
Technical Data
20D-TD002 |
|
20d-um001_-en-p
User Manual
20D-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
| Technical Data | 20d-td002_-en-p | 20D-TD002 |
| User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.